Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

DEHNiso távtartók

Holder variants for conductors and air-termination rods for keeping the separation distance according to IEC/EN 62305-3.

Spacer bar made of glass-fibre reinforced plastic (GRP), Ø16 mm, UV stabilised, light grey colour, permanent temperature range -50 to +100 °C.

Material factor km = 0.7 is used to determine the separation distance (length of spacer bar).

1 m of spacer bar is equivalent to a clearance of 700 mm.

Details

Spacer with attachment, fixing bush and tensioning strap
lorem ipsum
Variable angled support with pipe clamp
lorem ipsum
Angled support with saddle clamp
lorem ipsum

With rod holder and fixing plate

Fixed conductor routing.

3 Produkte

Art.-Nr. 106115 DIDH 16 530 BP V2A GFK

GTIN 4013364100213, Zolltarifnr. (EU): 85389099, Bruttogewicht: 488.00 g, VPE: 1.00 db.


Abbildungen

Weitere Information

DEHNiso spacer with rod holder, 530 mm long, StSt
DEHNiso spacer for fixing air-termination rods e.g. at air-conditioning systems or structural parts
For keeping the separation distance from conductive parts according to EN 62305
Spacer bar (insulating clearance) made of glass-fibre reinforced plastic (GRP), Ø16 mm,
material factor km = 0.7
Light grey colour, UV-stabilised
In combination with air-termination rods (16/10 mm) (free length of 2.0 m / fixing length of 0.5 to 1.0 m) including concrete base (17 kg), the spacer is dimensioned according to Eurocode for a max. gust wind speed of 130 km/h
Conductor support Rd: 16 mm
Material of conductor holder: StSt
Length: 530 mm
Insulating clearance: 445 mm
Permanent temperature range: -50 °C ... +100 °C
<TRANSLATION_PLACEHOLDER>: <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Gyártó: DEHN
Típus: DIDH 16 530 BP V2A GFK
Cikksz.: 106115
vagy egyenértékű.

Zertifikate

 

Technische Daten

Conductor support Rd 16 mm
Material of conductor holder StSt
Length (l1) 530 mm
Insulating clearance (l2) 445 mm
Fixing [8x] Ø5.1 / [4x] 7 x 10 / [2x] 11 x 20 mm
Permanent temperature range -50 °C ... +100 °C
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Artikel 106115 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 106115 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 106120 DIDH 16 690 BP V2A GFK

GTIN 4013364092945, Zolltarifnr. (EU): 85389099, Bruttogewicht: 552.00 g, VPE: 1.00 db.


Abbildungen

Weitere Information

DEHNiso spacer with rod holder, 690 mm long, StSt
DEHNiso spacer for fixing air-termination rods e.g. at air-conditioning systems or structural parts
For keeping the separation distance from conductive parts according to EN 62305
Spacer bar (insulating clearance) made of glass-fibre reinforced plastic (GRP), Ø16 mm,
material factor km = 0.7
Light grey colour, UV-stabilised
In combination with air-termination rods (16/10 mm) (free length of 2.0 m / fixing length of 0.5 to 1.0 m) including concrete base (17 kg), the spacer is dimensioned according to Eurocode for a max. gust wind speed of 125 km/h
Conductor support Rd: 16 mm
Material of conductor holder: StSt
Length: 690 mm
Insulating clearance: 605 mm
Permanent temperature range: -50 °C ... +100 °C
<TRANSLATION_PLACEHOLDER>: <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Gyártó: DEHN
Típus: DIDH 16 690 BP V2A GFK
Cikksz.: 106120
vagy egyenértékű.

Zertifikate

 

Technische Daten

Conductor support Rd 16 mm
Material of conductor holder StSt
Length (l1) 690 mm
Insulating clearance (l2) 605 mm
Fixing [8x] Ø5.1 / [4x] 7 x 10 / [2x] 11 x 20 mm
Permanent temperature range -50 °C ... +100 °C
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Artikel 106120 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 106120 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 106123 DIDH 16 1030 BP V2A GFK

GTIN 4013364100220, Zolltarifnr. (EU): 85389099, Bruttogewicht: 686.00 g, VPE: 1.00 db.


Abbildungen

Weitere Information

DEHNiso spacer with rod holder, 1030 mm long, StSt
DEHNiso spacer for fixing air-termination rods e.g. at air-conditioning systems or structural parts
For keeping the separation distance from conductive parts according to EN 62305
Spacer bar (insulating clearance) made of glass-fibre reinforced plastic (GRP), Ø16 mm,
material factor km = 0.7
Light grey colour, UV-stabilised
In combination with air-termination rods (16/10 mm) (free length of 2.0 m / fixing length of 0.5 to 1.0 m) including concrete base (17 kg), the spacer is dimensioned according to Eurocode for a max. gust wind speed of 120 km/h
Conductor support Rd: 16 mm
Material of conductor holder: StSt
Length: 1030 mm
Insulating clearance: 945 mm
Permanent temperature range: -50 °C ... +100 °C
<TRANSLATION_PLACEHOLDER>: <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Gyártó: DEHN
Típus: DIDH 16 1030 BP V2A GFK
Cikksz.: 106123
vagy egyenértékű.

Zertifikate

 

Technische Daten

Conductor support Rd 16 mm
Material of conductor holder StSt
Length (l1) 1030 mm
Insulating clearance (l2) 945 mm
Fixing [8x] Ø5.1 / [4x] 7 x 10 / [2x] 11 x 20 mm
Permanent temperature range -50 °C ... +100 °C
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Artikel 106123 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 106123 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

With conductor holder and fixing plate

Fixed conductor routing.

3 Produkte

Art.-Nr. 106090 DIDH 7.10 530 BP V2A GFK

GTIN 4013364100190, Zolltarifnr. (EU): 85389099, Bruttogewicht: 470.00 g, VPE: 1.00 db.


Abbildungen

Weitere Information

DEHNiso spacer with conductor holder, 530 mm long, StSt
DEHNiso spacer for fixing air-termination rods e.g. at air-conditioning systems or structural parts
For keeping the separation distance from conductive parts according to EN 62305
Spacer bar (insulating clearance) made of glass-fibre reinforced plastic (GRP), Ø16 mm,
material factor km = 0.7
Light grey colour, UV-stabilised
The spacer is dimensioned according to Eurocode for a max. gust wind speed of 224 km/h (holder spacing of 1.0 m, Al D 8-10 mm)
Conductor support Rd: 7-10 mm
Material of conductor holder: StSt
Length: 530 mm
Insulating clearance: 445 mm
Permanent temperature range: -50 °C ... +100 °C
<TRANSLATION_PLACEHOLDER>: <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Gyártó: DEHN
Típus: DIDH 7.10 530 BP V2A GFK
Cikksz.: 106090
vagy egyenértékű.

Zertifikate

 

Technische Daten

Conductor support Rd 7-10 mm
Material of conductor holder StSt
Length (l1) 530 mm
Insulating clearance (l2) 445 mm
Fixing [8x] Ø5.1 / [4x] 7 x 10 / [2x] 11 x 20 mm
Permanent temperature range -50 °C ... +100 °C
Max. gust wind speed (holder distance 1000 mm, Al Ø8-10 mm) 240 km/h
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Artikel 106090 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 106090 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 106100 DIDH 7.10 690 BP V2A GFK

GTIN 4013364092907, Zolltarifnr. (EU): 85389099, Bruttogewicht: 544.80 g, VPE: 1.00 db.


Abbildungen

Weitere Information

DEHNiso spacer with conductor holder, 690 mm long, StSt
DEHNiso spacer for fixing air-termination rods e.g. at air-conditioning systems or structural parts
For keeping the separation distance from conductive parts according to EN 62305
Spacer bar (insulating clearance) made of glass-fibre reinforced plastic (GRP), Ø16 mm,
material factor km = 0.7
Light grey colour, UV-stabilised
The spacer is dimensioned according to Eurocode for a max. gust wind speed of 184 km/h (holder spacing of 1.0 m, Al D 8-10 mm)
Conductor support Rd: 7-10 mm
Material of conductor holder: StSt
Length: 690 mm
Insulating clearance: 605 mm
Permanent temperature range: -50 °C ... +100 °C
<TRANSLATION_PLACEHOLDER>: <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Gyártó: DEHN
Típus: DIDH 7.10 690 BP V2A GFK
Cikksz.: 106100
vagy egyenértékű.

Zertifikate

 

Technische Daten

Conductor support Rd 7-10 mm
Material of conductor holder StSt
Length (l1) 690 mm
Insulating clearance (l2) 605 mm
Fixing [8x] Ø5.1 / [4x] 7 x 10 / [2x] 11 x 20 mm
Permanent temperature range -50 °C ... +100 °C
Max. gust wind speed (holder distance 1000 mm, Al Ø8-10 mm) 198 km/h
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Artikel 106100 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 106100 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 106105 DIDH 7.10 1030 BP V2A GFK

GTIN 4013364100206, Zolltarifnr. (EU): 85389099, Bruttogewicht: 658.00 g, VPE: 1.00 db.


Abbildungen

Weitere Information

DEHNiso spacer with conductor holder, 1030 mm long, StSt
DEHNiso spacer for ring conductors
installed in a wedged concrete base (8.5 kg) (Part No. 102 075)
For keeping the separation distance to conductive parts according to EN 62305
Spacer bar (insulating clearance) made of glass-fibre reinforced plastic (GRP), Ø16 mm,
material factor km = 0.7
Light grey colour, UV-stabilised
The spacer is dimensioned according to Eurocode for a max. gust wind speed of 137 km/h (holder spacing of 1.0 m, Al D 8-10 mm)
Conductor support Rd: 7-10 mm
Material of conductor holder: StSt
Length: 1030 mm
Insulating clearance: 945 mm
Permanent temperature range: -50 °C ... +100 °C
<TRANSLATION_PLACEHOLDER>: <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Gyártó: DEHN
Típus: DIDH 7.10 1030 BP V2A GFK
Cikksz.: 106105
vagy egyenértékű.

Zertifikate

 

Technische Daten

Conductor support Rd 7-10 mm
Material of conductor holder StSt
Length (l1) 1030 mm
Insulating clearance (l2) 945 mm
Fixing [8x] Ø5.1 / [4x] 7 x 10 / [2x] 11 x 20 mm
Permanent temperature range -50 °C ... +100 °C
Max. gust wind speed (holder distance 1000 mm, Al Ø8-10 mm) 140 km/h
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Artikel 106105 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 106105 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

With rod holder and pipe clamp

3 Produkte

Art.-Nr. 106225 DIDH 16 530 RS40.60 V2A

GTIN 4013364100299, Zolltarifnr. (EU): 85389099, Bruttogewicht: 684.00 g, VPE: 1.00 db.


Abbildungen

Weitere Information

DEHNiso spacer with rod holder, 530 mm long, StSt
DEHNiso spacer for fixing air-termination rods e.g. at pipes or masts
For keeping the separation distance to conductive parts according to EN 62305
Spacer bar (insulating clearance) made of glass-fibre reinforced plastic (GRP), Ø16 mm,
material factor km = 0.7
Light grey colour, UV-stabilised
In combination with air-termination rods (16/10 mm) (free length of 2.0 m / fixing length from 0.5 to 1.0 m), the spacer is dimensioned according to Eurocode for a max. gust wind speed of 130 km/h
Conductor support Rd: 16 mm
Material of conductor holder: StSt
Length: 530 mm
Insulating clearance: 445 mm
Clamping range of pipe: 40-60 mm (1 1/4-2")
Permanent temperature range: -50 °C ... +100 °C
<TRANSLATION_PLACEHOLDER>: <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Gyártó: DEHN
Típus: DIDH 16 530 RS40.60 V2A
Cikksz.: 106225
vagy egyenértékű.

Zertifikate

 

Technische Daten

Conductor support Rd 16 mm
Material of conductor holder StSt
Length (l1) 530 mm
Insulating clearance (l2) 445 mm
Clamping range of pipe 40-60 mm (1 1/4-2")
Permanent temperature range -50 °C ... +100 °C
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Artikel 106225 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 106225 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 106226 DIDH 16 690 RS40.60 V2A

GTIN 4013364098930, Zolltarifnr. (EU): 85389099, Bruttogewicht: 722.20 g, VPE: 1.00 db.


Abbildungen

Weitere Information

DEHNiso spacer with rod holder, 690 mm long, StSt
DEHNiso spacer for fixing air-termination rods e.g. at pipes or masts
For keeping the separation distance to conductive parts according to EN 62305
Spacer bar (insulating clearance) made of glass-fibre reinforced plastic (GRP), Ø16 mm,
material factor km = 0.7
Light grey colour, UV-stabilised
In combination with air-termination rods (16/10 mm) (free length of 2.0 m / fixing length from 0.5 to 1.0 m), the spacer is dimensioned according to Eurocode for a max. gust wind speed of 121 km/h
Conductor support Rd: 16 mm
Material of conductor holder: StSt
Length: 690 mm
Insulating clearance: 605 mm
Clamping range of pipe: 40-60 mm (1 1/4-2")
Permanent temperature range: -50 °C ... +100 °C
<TRANSLATION_PLACEHOLDER>: <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Gyártó: DEHN
Típus: DIDH 16 690 RS40.60 V2A
Cikksz.: 106226
vagy egyenértékű.

Zertifikate

 

Technische Daten

Conductor support Rd 16 mm
Material of conductor holder StSt
Length (l1) 690 mm
Insulating clearance (l2) 605 mm
Clamping range of pipe 40-60 mm (1 1/4-2")
Permanent temperature range -50 °C ... +100 °C
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Artikel 106226 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 106226 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 106228 DIDH 16 1030 RS40.60 V2A

GTIN 4013364100305, Zolltarifnr. (EU): 85389099, Bruttogewicht: 877.60 g, VPE: 1.00 db.


Abbildungen

Weitere Information

DEHNiso spacer with rod holder, 1030 mm long, StSt
DEHNiso spacer for fixing air-termination rods e.g. at pipes or masts
For keeping the separation distance to conductive parts according to EN 62305
Spacer bar (insulating clearance) made of glass-fibre reinforced plastic (GRP), Ø16 mm,
material factor km = 0.7
Light grey colour, UV-stabilised
In combination with air-termination rods (16/10 mm) (free length of 2.0 m / fixing length from 0.5 to 1.0 m), the spacer is dimensioned according to Eurocode for a max. gust wind speed of 103 km/h
Conductor support Rd: 16 mm
Material of conductor holder: StSt
Length: 1030 mm
Insulating clearance: 945 mm
Clamping range of pipe: 40-60 mm (1 1/4-2")
Permanent temperature range: -50 °C ... +100 °C
<TRANSLATION_PLACEHOLDER>: <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Gyártó: DEHN
Típus: DIDH 16 1030 RS40.60 V2A
Cikksz.: 106228
vagy egyenértékű.

Zertifikate

 

Technische Daten

Conductor support Rd 16 mm
Material of conductor holder StSt
Length (l1) 1030 mm
Insulating clearance (l2) 945 mm
Clamping range of pipe 40-60 mm (1 1/4-2")
Permanent temperature range -50 °C ... +100 °C
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Artikel 106228 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 106228 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

With rod holder and pipe clamp

3 Produkte

Art.-Nr. 106245 DIDH 16 530 SB50.300 V2A

GTIN 4013364100336, Zolltarifnr. (EU): 85389099, Bruttogewicht: 561.40 g, VPE: 1.00 db.


Abbildungen

Weitere Information

DEHNiso spacer with rod holder, 530 mm long, StSt
DEHNiso spacer for fixing air-termination rods e.g. at pipes or masts
For keeping the separation distance to conductive parts according to EN 62305
Spacer bar (insulating clearance) made of glass-fibre reinforced plastic (GRP), Ø16 mm,
material factor km = 0.7
Light grey colour, UV-stabilised
In combination with air-termination rods (16/10 mm) (free length of 2.0 m / fixing length from 0.5 to 1.0 m), the spacer is dimensioned according to Eurocode for a max. gust wind speed of 146 km/h
Conductor support Rd: 16 mm
Material of conductor holder: StSt
Length: 530 mm
Insulating clearance: 445 mm
Clamping range of pipe: 50-300 mm
Permanent temperature range: -50 °C ... +100 °C
<TRANSLATION_PLACEHOLDER>: <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Gyártó: DEHN
Típus: DIDH 16 530 SB50.300 V2A
Cikksz.: 106245
vagy egyenértékű.

Zertifikate

 

Technische Daten

Conductor support Rd 16 mm
Material of conductor holder StSt
Length (l1) 530 mm
Insulating clearance (l2) 445 mm
Clamping range of pipe 50-300 mm
Permanent temperature range -50 °C ... +100 °C
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Artikel 106245 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 106245 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 106246 DIDH 16 690 SB50.300 V2A

GTIN 4013364098954, Zolltarifnr. (EU): 85389099, Bruttogewicht: 608.10 g, VPE: 1.00 db.


Abbildungen

Weitere Information

DEHNiso spacer with rod holder, 690 mm long, StSt
DEHNiso spacer for fixing air-termination rods e.g. at pipes or masts
For keeping the separation distance to conductive parts according to EN 62305
Spacer bar (insulating clearance) made of glass-fibre reinforced plastic (GRP), Ø16 mm,
material factor km = 0.7
Light grey colour, UV-stabilised
In combination with air-termination rods (16/10 mm) (free length of 2.0 m / fixing length from 0.5 to 1.0 m), the spacer is dimensioned according to Eurocode for a max. gust wind speed of 135 km/h
Conductor support Rd: 16 mm
Material of conductor holder: StSt
Length: 690 mm
Insulating clearance: 605 mm
Clamping range of pipe: 50-300 mm
Permanent temperature range: -50 °C ... +100 °C
<TRANSLATION_PLACEHOLDER>: <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Gyártó: DEHN
Típus: DIDH 16 690 SB50.300 V2A
Cikksz.: 106246
vagy egyenértékű.

Zertifikate

 

Technische Daten

Conductor support Rd 16 mm
Material of conductor holder StSt
Length (l1) 690 mm
Insulating clearance (l2) 605 mm
Clamping range of pipe 50-300 mm
Permanent temperature range -50 °C ... +100 °C
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Artikel 106246 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 106246 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 106248 DIDH 16 1030 SB50.300 V2A

GTIN 4013364100343, Zolltarifnr. (EU): 85389099, Bruttogewicht: 762.00 g, VPE: 1.00 db.


Abbildungen

Weitere Information

DEHNiso spacer with rod holder, 1030 mm long, StSt
DEHNiso spacer for fixing air-termination rods e.g. at pipes or masts
For keeping the separation distance to conductive parts according to EN 62305
Spacer bar (insulating clearance) made of glass-fibre reinforced plastic (GRP), Ø16 mm,
material factor km = 0.7
Light grey colour, UV-stabilised
In combination with air-termination rods (16/10 mm) (free length of 2.0 m / fixing length from 0.5 to 1.0 m), the spacer is dimensioned according to Eurocode for a max. gust wind speed of 112 km/h
Conductor support Rd: 16 mm
Material of conductor holder: StSt
Length: 1030 mm
Insulating clearance: 945 mm
Clamping range of pipe: 50-300 mm
Permanent temperature range: -50 °C ... +100 °C
<TRANSLATION_PLACEHOLDER>: <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Gyártó: DEHN
Típus: DIDH 16 1030 SB50.300 V2A
Cikksz.: 106248
vagy egyenértékű.

Zertifikate

 

Technische Daten

Conductor support Rd 16 mm
Material of conductor holder StSt
Length (l1) 1030 mm
Insulating clearance (l2) 945 mm
Clamping range of pipe 50-300 mm
Permanent temperature range -50 °C ... +100 °C
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Artikel 106248 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 106248 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

With DEHNgrip conductor holder

For installation e.g. in concrete base (Part No. 102 075). Loose conductor routing.

1 Produkt

Art.-Nr. 106160 DIDH 8 675 KT V2A GFK

GTIN 4013364092938, Zolltarifnr. (EU): 85389099, Bruttogewicht: 286.50 g, VPE: 1.00 db.

Vorgänger

Abbildungen

Weitere Information

DEHNiso spacer with DEHNgrip conductor holder, 675 mm long, StSt
DEHNiso spacer for ring conductors
installed in a wedged concrete base (8.5 kg) (Part No. 102 075)
For keeping the separation distance to conductive parts according to EN 62305
Spacer bar (insulating clearance) made of glass-fibre reinforced plastic (GRP), Ø16 mm,
material factor km = 0.7
Light grey colour, UV-stabilised
The DEHNiso spacer is dimensioned according to Eurocode for a max. gust wind speed of 175 km/h
Conductor support Rd: 8 mm
Material of conductor holder: StSt
Length: 675 mm
Insulating clearance: 590 mm
Permanent temperature range: -50 °C ... +100 °C
Max. gust wind speed (base 8.5 kg, holder distance 1100 mm, Al Ø8 mm): 104 km/h
Max. gust wind speed (base 17 kg, holder distance 1100 mm, Al Ø8 mm): 176 km/h
<TRANSLATION_PLACEHOLDER>: <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Gyártó: DEHN
Típus: DIDH 8 675 KT V2A GFK
Cikksz.: 106160
vagy egyenértékű.

Zertifikate

 

Technische Daten

Conductor support Rd 8 mm
Material of conductor holder StSt
Length (l1) 675 mm
Insulating clearance (l2) 590 mm
Permanent temperature range -50 °C ... +100 °C
Max. gust wind speed (base 8.5 kg, holder distance 1100 mm, Al Ø8 mm) 104 km/h
Max. gust wind speed (base 17 kg, holder distance 1100 mm, Al Ø8 mm) 176 km/h
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Artikel 106160 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 106160 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

With MMV clamp

For crossing points, on installation in concrete base (Part No. 102 075), fixed conductor routing.

1 Produkt

Art.-Nr. 106150 DIDH 6.10 675 MMV KT V2A GFK

GTIN 4013364092914, Zolltarifnr. (EU): 85389099, Bruttogewicht: 340.00 g, VPE: 1.00 db.


Abbildungen

Weitere Information

DEHNiso spacer with MMV clamp, 675 mm long, StSt
DEHNiso spacer with MMV clamp, fixed conductor routing e.g. for crossings of ring conductors
installed in a wedged concrete base (8.5 kg) (Part No. 102 075)
For keeping the separation distance to conductive parts according to EN 62305
Spacer bar (insulating clearance) made of glass-fibre reinforced plastic (GRP), Ø16 mm,
material factor km = 0.7
Light grey colour, UV-stabilised
The DEHNiso spacer is dimensioned according to Eurocode for a max. gust wind speed of 162 km/h
Conductor support Rd: 6-10 mm
Material of conductor holder: StSt
Length: 675 mm
Insulating clearance: 590 mm
Permanent temperature range: -50 °C ... +100 °C
Max. gust wind speed (base 8.5 kg, holder distance 1100 mm, Al Ø10 mm): 104 km/h
Max. gust wind speed (base 17 kg, holder distance 1100 mm, Al Ø10 mm): 176 km/h
<TRANSLATION_PLACEHOLDER>: <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Gyártó: DEHN
Típus: DIDH 6.10 675 MMV KT V2A GFK
Cikksz.: 106150
vagy egyenértékű.

Zertifikate

 

Technische Daten

Conductor support Rd 6-10 mm
Material of conductor holder StSt
Length (l1) 675 mm
Insulating clearance (l2) 590 mm
Permanent temperature range -50 °C ... +100 °C
Max. gust wind speed (base 8.5 kg, holder distance 1100 mm, Al Ø10 mm) 104 km/h
Max. gust wind speed (base 17 kg, holder distance 1100 mm, Al Ø10 mm) 176 km/h
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Artikel 106150 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 106150 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben