Art.-Nr. 105440 DICS WB D50.10 4.2M GFK AL V2A
GTIN 4013364099692, Zolltarifnr. (EU): 85389099, Bruttogewicht: 7.64 kg, VPE: 1.00 db.
Technische Daten
Total length | 4200 mm |
Quantity of fixing brackets | 2 |
Length of supporting tube | 3200 mm |
Max. gust wind speed | 232 km/h |
Material of supporting tube | GRP / Al |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 105455 DICS WB D50 10 5700 GFK AL V2A
GTIN 4013364099715, Zolltarifnr. (EU): 85389099, Bruttogewicht: 11.45 kg, VPE: 1.00 db.
Technische Daten
Total length | 5700 mm |
Quantity of fixing brackets | 3 |
Length of supporting tube | 4700 mm |
Max. gust wind speed | 206 km/h |
Material of supporting tube | GRP / Al |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 105470 DICS WB D50 10 7200 GFK AL V2A
GTIN 4013364100138, Zolltarifnr. (EU): 85389099, Bruttogewicht: 14.65 kg, VPE: 1.00 db.
Technische Daten
Total length | 7200 mm |
Quantity of fixing brackets | 3 |
Length of supporting tube | 6200 mm |
Max. gust wind speed | 206 km/h |
Material of supporting tube | GRP / Al |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |