DEHNiso távtartók
Spacer bar made of glass-fibre reinforced plastic (GRP), Ø16 mm, UV stabilised, light grey colour, permanent temperature range -50 to +100 °C.
Material factor km = 0.7 is used to determine the separation distance (length of spacer bar).
1 m of spacer bar is equivalent to a clearance of 700 mm.
Details
Art.-Nr. 106115 DIDH 16 530 BP V2A GFK
GTIN 4013364100213, Zolltarifnr. (EU): 85389099, Bruttogewicht: 488.00 g, VPE: 1.00 db.
Technische Daten
Conductor support Rd | 16 mm |
Material of conductor holder | StSt |
Length (l1) | 530 mm |
Insulating clearance (l2) | 445 mm |
Fixing | [8x] Ø5.1 / [4x] 7 x 10 / [2x] 11 x 20 mm |
Permanent temperature range | -50 °C ... +100 °C |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 106120 DIDH 16 690 BP V2A GFK
GTIN 4013364092945, Zolltarifnr. (EU): 85389099, Bruttogewicht: 552.00 g, VPE: 1.00 db.
Technische Daten
Conductor support Rd | 16 mm |
Material of conductor holder | StSt |
Length (l1) | 690 mm |
Insulating clearance (l2) | 605 mm |
Fixing | [8x] Ø5.1 / [4x] 7 x 10 / [2x] 11 x 20 mm |
Permanent temperature range | -50 °C ... +100 °C |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 106123 DIDH 16 1030 BP V2A GFK
GTIN 4013364100220, Zolltarifnr. (EU): 85389099, Bruttogewicht: 686.00 g, VPE: 1.00 db.
Technische Daten
Conductor support Rd | 16 mm |
Material of conductor holder | StSt |
Length (l1) | 1030 mm |
Insulating clearance (l2) | 945 mm |
Fixing | [8x] Ø5.1 / [4x] 7 x 10 / [2x] 11 x 20 mm |
Permanent temperature range | -50 °C ... +100 °C |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 106090 DIDH 7.10 530 BP V2A GFK
GTIN 4013364100190, Zolltarifnr. (EU): 85389099, Bruttogewicht: 470.00 g, VPE: 1.00 db.
Technische Daten
Conductor support Rd | 7-10 mm |
Material of conductor holder | StSt |
Length (l1) | 530 mm |
Insulating clearance (l2) | 445 mm |
Fixing | [8x] Ø5.1 / [4x] 7 x 10 / [2x] 11 x 20 mm |
Permanent temperature range | -50 °C ... +100 °C |
Max. gust wind speed (holder distance 1000 mm, Al Ø8-10 mm) | 240 km/h |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 106100 DIDH 7.10 690 BP V2A GFK
GTIN 4013364092907, Zolltarifnr. (EU): 85389099, Bruttogewicht: 544.80 g, VPE: 1.00 db.
Technische Daten
Conductor support Rd | 7-10 mm |
Material of conductor holder | StSt |
Length (l1) | 690 mm |
Insulating clearance (l2) | 605 mm |
Fixing | [8x] Ø5.1 / [4x] 7 x 10 / [2x] 11 x 20 mm |
Permanent temperature range | -50 °C ... +100 °C |
Max. gust wind speed (holder distance 1000 mm, Al Ø8-10 mm) | 198 km/h |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 106105 DIDH 7.10 1030 BP V2A GFK
GTIN 4013364100206, Zolltarifnr. (EU): 85389099, Bruttogewicht: 658.00 g, VPE: 1.00 db.
Technische Daten
Conductor support Rd | 7-10 mm |
Material of conductor holder | StSt |
Length (l1) | 1030 mm |
Insulating clearance (l2) | 945 mm |
Fixing | [8x] Ø5.1 / [4x] 7 x 10 / [2x] 11 x 20 mm |
Permanent temperature range | -50 °C ... +100 °C |
Max. gust wind speed (holder distance 1000 mm, Al Ø8-10 mm) | 140 km/h |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 106225 DIDH 16 530 RS40.60 V2A
GTIN 4013364100299, Zolltarifnr. (EU): 85389099, Bruttogewicht: 684.00 g, VPE: 1.00 db.
Technische Daten
Conductor support Rd | 16 mm |
Material of conductor holder | StSt |
Length (l1) | 530 mm |
Insulating clearance (l2) | 445 mm |
Clamping range of pipe | 40-60 mm (1 1/4-2") |
Permanent temperature range | -50 °C ... +100 °C |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 106226 DIDH 16 690 RS40.60 V2A
GTIN 4013364098930, Zolltarifnr. (EU): 85389099, Bruttogewicht: 722.20 g, VPE: 1.00 db.
Technische Daten
Conductor support Rd | 16 mm |
Material of conductor holder | StSt |
Length (l1) | 690 mm |
Insulating clearance (l2) | 605 mm |
Clamping range of pipe | 40-60 mm (1 1/4-2") |
Permanent temperature range | -50 °C ... +100 °C |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 106228 DIDH 16 1030 RS40.60 V2A
GTIN 4013364100305, Zolltarifnr. (EU): 85389099, Bruttogewicht: 877.60 g, VPE: 1.00 db.
Technische Daten
Conductor support Rd | 16 mm |
Material of conductor holder | StSt |
Length (l1) | 1030 mm |
Insulating clearance (l2) | 945 mm |
Clamping range of pipe | 40-60 mm (1 1/4-2") |
Permanent temperature range | -50 °C ... +100 °C |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 106245 DIDH 16 530 SB50.300 V2A
GTIN 4013364100336, Zolltarifnr. (EU): 85389099, Bruttogewicht: 561.40 g, VPE: 1.00 db.
Technische Daten
Conductor support Rd | 16 mm |
Material of conductor holder | StSt |
Length (l1) | 530 mm |
Insulating clearance (l2) | 445 mm |
Clamping range of pipe | 50-300 mm |
Permanent temperature range | -50 °C ... +100 °C |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 106246 DIDH 16 690 SB50.300 V2A
GTIN 4013364098954, Zolltarifnr. (EU): 85389099, Bruttogewicht: 608.10 g, VPE: 1.00 db.
Technische Daten
Conductor support Rd | 16 mm |
Material of conductor holder | StSt |
Length (l1) | 690 mm |
Insulating clearance (l2) | 605 mm |
Clamping range of pipe | 50-300 mm |
Permanent temperature range | -50 °C ... +100 °C |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 106248 DIDH 16 1030 SB50.300 V2A
GTIN 4013364100343, Zolltarifnr. (EU): 85389099, Bruttogewicht: 762.00 g, VPE: 1.00 db.
Technische Daten
Conductor support Rd | 16 mm |
Material of conductor holder | StSt |
Length (l1) | 1030 mm |
Insulating clearance (l2) | 945 mm |
Clamping range of pipe | 50-300 mm |
Permanent temperature range | -50 °C ... +100 °C |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 106160 DIDH 8 675 KT V2A GFK
GTIN 4013364092938, Zolltarifnr. (EU): 85389099, Bruttogewicht: 286.50 g, VPE: 1.00 db.
VorgängerTechnische Daten
Conductor support Rd | 8 mm |
Material of conductor holder | StSt |
Length (l1) | 675 mm |
Insulating clearance (l2) | 590 mm |
Permanent temperature range | -50 °C ... +100 °C |
Max. gust wind speed (base 8.5 kg, holder distance 1100 mm, Al Ø8 mm) | 104 km/h |
Max. gust wind speed (base 17 kg, holder distance 1100 mm, Al Ø8 mm) | 176 km/h |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 106150 DIDH 6.10 675 MMV KT V2A GFK
GTIN 4013364092914, Zolltarifnr. (EU): 85389099, Bruttogewicht: 340.00 g, VPE: 1.00 db.
Technische Daten
Conductor support Rd | 6-10 mm |
Material of conductor holder | StSt |
Length (l1) | 675 mm |
Insulating clearance (l2) | 590 mm |
Permanent temperature range | -50 °C ... +100 °C |
Max. gust wind speed (base 8.5 kg, holder distance 1100 mm, Al Ø10 mm) | 104 km/h |
Max. gust wind speed (base 17 kg, holder distance 1100 mm, Al Ø10 mm) | 176 km/h |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |