Art.-Nr. 106207 FS 16 10 1660 GFK AL
GTIN 4013364127623, Zolltarifnr. (EU): 85389099, Bruttogewicht: 493.00 g, VPE: 10.00 db.
Technische Daten
Total length (l1) | 1660 mm |
Insulating clearance (l2) | 635 mm |
Material of air-termination rod / bush | Al |
Max. gust wind speed (1x base 17 kg, holder distance 1100 mm, Al Ø10 mm) | 114 km/h |
Max. gust wind speed (2x base 17 kg, holder distance 1100 mm, Al Ø10 mm) | 129 km/h |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 106210 FS 16 10 2000 GFK AL
GTIN 4013364127630, Zolltarifnr. (EU): 85389099, Bruttogewicht: 625.00 g, VPE: 10.00 db.
Technische Daten
Total length (l1) | 2000 mm |
Insulating clearance (l2) | 975 mm |
Material of air-termination rod / bush | Al |
Max. gust wind speed (1x base 17 kg, holder distance 1100 mm, Al Ø10 mm) | 93 km/h |
Max. gust wind speed (2x base 17 kg, holder distance 1100 mm, Al Ø10 mm) | 105 km/h |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 106217 DIST 16 M10 675 GFK
GTIN 4013364128811, Zolltarifnr. (EU): 85389099, Bruttogewicht: 280.00 g, VPE: 10.00 db.
VorgängerTechnische Daten
Total length (l1) | 675 mm |
Insulating clearance (l2) | 635 mm |
Material of air-termination rod / bush | Al |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 106220 DIST 16 M10 1015 GFK
GTIN 4013364128828, Zolltarifnr. (EU): 85389099, Bruttogewicht: 410.00 g, VPE: 10.00 db.
Technische Daten
Total length (l1) | 1015 mm |
Insulating clearance (l2) | 975 mm |
Material of air-termination rod / bush | Al |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |