Art.-Nr. 766916 PSO M8 PHE
GTIN 4013364106840, Zolltarifnr. (EU): 90309000, Bruttogewicht: 125.00 g, VPE: 1.00 db.
Technische Daten
Nominal voltage (UN ) | 3 ... 24 kV |
Total length (lG ) | 420 mm |
Length (l1 ) | 300 mm |
Diameter | 11 mm |
For use at | ^ |
Suitable for | PHE4, PHE III, PHE |
Art.-Nr. 766960 PSO M8 PHE L800
GTIN 4013364109629, Zolltarifnr. (EU): 90309000, Bruttogewicht: 310.00 g, VPE: 1.00 db.
Technische Daten
Nominal voltage (UN ) | 3 ... 24 kV |
Total length (lG ) | 890 mm |
Diameter | 14 mm |
For use at | _ |
Suitable for | PHE4, PHE III, PHE |
Art.-Nr. 766940 PSO M8 W25 PHE
GTIN 4013364080485, Zolltarifnr. (EU): 90309000, Bruttogewicht: 145.00 g, VPE: 1.00 db.
Technische Daten
Nominal voltage (UN ) | 3 ... 24 kV |
Total length (lG ) | 450 mm |
Length (l1 ) | 280 mm |
Diameter | 11 mm |
For use at | ^ |
Suitable for | PHE4, PHE III, PHE |
Art.-Nr. 766941 PSO M8 W45 PHE
GTIN 4013364080478, Zolltarifnr. (EU): 90309000, Bruttogewicht: 150.00 g, VPE: 1.00 db.
Technische Daten
Nominal voltage (UN ) | 3 ... 24 kV |
Total length (lG ) | 395 mm |
Length (l1 ) | 280 mm |
Diameter | 11 mm |
For use at | ^ |
Suitable for | PHE4, PHE III, PHE |
Art.-Nr. 766950 PSO M8 W90 PHE
GTIN 4013364090668, Zolltarifnr. (EU): 90309000, Bruttogewicht: 339.00 g, VPE: 1.00 db.
Technische Daten
Nominal voltage (UN ) | 3 ... 36 kV |
Total length (lG ) | 200 mm |
Length (l1 ) | 370 mm |
Diameter | 20 mm |
For use at | ^ |
Suitable for | PHE4, PHE III, PHE |