Art.-Nr. 275711 LH ZS 6.11 SBB PA V2A
GTIN 4013364124233, Zolltarifnr. (EU): 85389099, Bruttogewicht: 36.90 g, VPE: 50.00 db.
Technische Daten
Material of conductor holder | PA |
Material of clamping part | StSt |
Conductor support Rd | 6-11 mm |
Art.-Nr. 275730 LH ZS 6.11 FL30 SBB PA V2A
GTIN 4013364124219, Zolltarifnr. (EU): 85389099, Bruttogewicht: 41.50 g, VPE: 50.00 db.
Technische Daten
Material of conductor holder | PA |
Material of clamping part | StSt |
Conductor support Rd | 6-11 mm |
Conductor support Fl | 30 mm |
Art.-Nr. 275716 LH ZS 16 SBB PA V2A
GTIN 4013364124226, Zolltarifnr. (EU): 85389099, Bruttogewicht: 39.50 g, VPE: 50.00 db.
Technische Daten
Material of conductor holder | PA |
Material of clamping part | StSt |
Conductor support Rd | 16 mm |
Art.-Nr. 540930 SPK 14X0.3 V2A
GTIN 4013364101319, Zolltarifnr. (EU): 85389099, Bruttogewicht: 27.30 g, VPE: 25.00 db.
Technische Daten
Material of grip head / strap | StSt |
Screw | di (SW13) M8 x 16 mm |
Art.-Nr. 540931 SPB 14X0.3 L50M V2A
GTIN 4013364101296, Zolltarifnr. (EU): 73269098, Bruttogewicht: 1.69 kg, VPE: 1.00 db.
Technische Daten
Material of grip head / strap | StSt |
Dimensions of strap (w x d) | 14 x 0.3 mm |
Packing | plastic |
Length | 50 m |
Art.-Nr. 540905 SPB 14X0.3 L100M V2A
GTIN 4013364273269, Zolltarifnr. (EU): 73269098, Bruttogewicht: 3.54 kg, VPE: 1.00 db.
Technische Daten
Material of grip head / strap | StSt |
Dimensions of strap (w x d) | 14 x 0.3 mm |
Packing | cardboard |
Length | 100 m |