Art.-Nr. 377015 UEBB L180 B10.5 B5.2 AL
GTIN 4013364092693, Zolltarifnr. (EU): 85359000, Bruttogewicht: 36.00 g, VPE: 10.00 db.
Technische Daten
Material | Al |
Length (lG ) | 180 mm |
Cross-section | 50 mm2 |
Fixing | [8x] Ø5.2 / [2x] Ø10.5 mm |
Fixing possibility | blind rivets / screws |
Standard | EN 62561-1 |
Art.-Nr. 377007 UEBB L180 B10.5 B5.2 CU
GTIN 4013364092686, Zolltarifnr. (EU): 85359000, Bruttogewicht: 107.00 g, VPE: 10.00 db.
Technische Daten
Material | Cu |
Length (lG ) | 180 mm |
Cross-section | 50 mm2 |
Fixing | [8x] Ø5.2 / [2x] Ø10.5 mm |
Fixing possibility | blind rivets / screws |
Standard | EN 62561-1 |
Art.-Nr. 377045 UEBB L180 B10.5 B6.5 AL
GTIN 4013364099296, Zolltarifnr. (EU): 85359000, Bruttogewicht: 37.05 g, VPE: 100.00 db.
Technische Daten
Material | Al |
Length (lG ) | 180 mm |
Cross-section | 50 mm2 |
Fixing | [4x] Ø6.5 / [2x] Ø10.5 mm |
Fixing possibility | drilling screws / screws |
Standard | EN 62561-1 |
Art.-Nr. 377115 UEBB L300 3XB10.5 B5,2 AL
GTIN 4013364092716, Zolltarifnr. (EU): 85359000, Bruttogewicht: 59.00 g, VPE: 10.00 db.
VorgängerTechnische Daten
Material | Al |
Length (lG ) | 300 mm |
Cross-section | 50 mm2 |
Fixing | [8x] Ø5.2 / [3x] Ø10.5 mm |
Central hole Ø | 10.5 mm |
Fixing possibility | blind rivets / screws |
Standard | EN 62561-1 |
Art.-Nr. 377107 UEBB L300 3XB10.5 B5.2 CU
GTIN 4013364092709, Zolltarifnr. (EU): 85359000, Bruttogewicht: 172.00 g, VPE: 10.00 db.
Technische Daten
Material | Cu |
Length (lG ) | 300 mm |
Cross-section | 50 mm2 |
Fixing | [8x] Ø5.2 / [3x] Ø10.5 mm |
Central hole Ø | 10.5 mm |
Fixing possibility | blind rivets / screws |
Standard | EN 62561-1 |