GTIN 4013364128927, Zolltarifnr. (EU): 85359000, Bruttogewicht: 457.50 g, VPE: 5.00 db.
Abbildungen
Weitere Information
Technische Daten
Clamping range of seam | 0.7-10 mm |
Material of seam clamps | StSt |
Length | 200 mm |
Material of cable | Cu |
Cross-section | 16 mm2 |
Standard | EN 62561-1 |
Clamping range of seam | 0.7-10 mm |
Material of seam clamps | StSt |
Length | 200 mm |
Material of cable | Cu |
Temperature range | -40 °C ... +80 °C |
Cable type | flexible |
Insulation | rubber EM5 black |
Cross-section | 16 mm2 |
<TRANSLATION_PLACEHOLDER> | <TRANSLATION_PLACEHOLDER> |
Standard | EN 62561-1 |
Material of cable lug | Al |