Art.-Nr. 308150 DB 700X30X4 V2A
GTIN 4013364106970, Zolltarifnr. (EU): 85359000, Bruttogewicht: 682.00 g, VPE: 1.00 db.
Technische Daten
Material of strap | StSt |
Dimensions of strap (l x w x d) | approx. 700 x 30 x (4 x 1) mm |
Cross-section | 120 mm2 |
Material of block | polystyrene |
Dimensions of block (l x w x d) | 180 x 85 x 45 mm |
Short-circuit current (50 Hz) (1 s; ≤ 300 °C) | 6 kA |