Art.-Nr. 106323 BRS SPB25 50.300 V2A
GTIN 4013364097315, Zolltarifnr. (EU): 85389099, Bruttogewicht: 121.50 g, VPE: 10.00 db.
Technische Daten
Material of head / strap | StSt |
Clamping range Ø | 50-300 mm |
Dimensions of strap | 1100 x 25 x 0.3 mm |
Material of screw | StSt |
Art.-Nr. 102075 BES 8.5KG KT10 16 D240 SET
GTIN 4013364094215, Zolltarifnr. (EU): 68109100, Bruttogewicht: 8.46 kg, VPE: 120.00 db.
Technische Daten
Total weight | 8.5 kg |
Diameter Ø | 240 mm |
Material | concrete (C45/55) |
Material of wedge / adapter | StSt |
Art.-Nr. 202852 DLH SF ZS 20 23 V2A
GTIN 4013364354159, Zolltarifnr. (EU): 85389099, Bruttogewicht: 157.80 g, VPE: 25.00 db.
Technische Daten
Material (roof conductor holder) | StSt |
Material (conductor holder) | StSt |
Clamping range | 0.7-8 mm |
Conductor support Rd | 20 / 23 mm |
Standard | EN 62561-4 |
Art.-Nr. 275259 LH ZS 20 23 KS H10 V2A
GTIN 4013364155633, Zolltarifnr. (EU): 85389099, Bruttogewicht: 52.00 g, VPE: 25.00 db.
Technische Daten
Material of conductor holder | StSt |
Conductor support Rd | 20 / 23 mm |
Thread | M8 |
Standard | EN 62561-4 |
Art.-Nr. 275220 LH ZS 20 H19 IGM8 GR PA
GTIN 4013364103450, Zolltarifnr. (EU): 39269097, Bruttogewicht: 20.00 g, VPE: 25.00 db.
VorgängerTechnische Daten
Material of conductor holder | PA |
Conductor support Rd | 20 mm |
Female thread | M8 |
Fixing hole | 6.5 mm |
Screw | dh M6 x 13 mm |
Art.-Nr. 275225 LH ZS 23 H19 IGM8 GR PA
GTIN 4013364103467, Zolltarifnr. (EU): 85389099, Bruttogewicht: 20.20 g, VPE: 1.00 db.
VorgängerTechnische Daten
Material of conductor holder | PA |
Conductor support Rd | 23 mm |
Female thread | M8 |
Fixing hole | 6.5 mm |
Screw | dh M6 x 13 mm |
Art.-Nr. 202829 DLH ZS 20 23 H55 L205 V2A
GTIN 4013364159822, Zolltarifnr. (EU): 85389099, Bruttogewicht: 119.00 g, VPE: 1.00 db.
VorgängerTechnische Daten
Material of roof conductor holder | StSt |
Material of conductor holder | StSt |
Conductor support Rd | 20 / 23 mm |
Length of brace | 205 mm |
Art.-Nr. 105469 V DBS RA320 PAE 20 V 600 1180 V2A
GTIN 4013364381575, Zolltarifnr. (EU): 85389099, Bruttogewicht: 3.70 kg, VPE: 1.00 db.
Technische Daten
Material (tripod) | StSt |
Radius | 320 mm |
Quantity of concrete bases | 3 (8.5 kg each) |
Conductor support Rd | 20 mm |
Adjustment range of spacer | 600-1180 mm |
Length of variable sealing end | 900-1500 mm |
Art.-Nr. 106324 SPK 25X0.3 V2A
GTIN 4013364099074, Zolltarifnr. (EU): 85389099, Bruttogewicht: 51.70 g, VPE: 20.00 db.
Technische Daten
Material of head | StSt |
For strap (w x d) | 25 x 0.3 mm |
Screw | di M8 x 20 mm |
Material of screw | StSt |
Art.-Nr. 275250 LH ZS 20 23 GM8 V2A
GTIN 4013364155602, Zolltarifnr. (EU): 85389099, Bruttogewicht: 49.00 g, VPE: 25.00 db.
VorgängerTechnische Daten
Material of conductor holder | StSt |
Conductor support Rd | 20 / 23 mm |
Thread | M8 |
Standard | EN 62561-4 |
Art.-Nr. 275251 LH ZS 20 23 GM6 V2A
GTIN 4013364155619, Zolltarifnr. (EU): 85389099, Bruttogewicht: 49.00 g, VPE: 25.00 db.
VorgängerTechnische Daten
Material of conductor holder | StSt |
Conductor support Rd | 20 / 23 mm |
Thread | M6 |
Standard | EN 62561-4 |
Art.-Nr. 253239 DLH ZS 20 23 V2A 8.5KG KT D240 ULP
GTIN 4013364159853, Zolltarifnr. (EU): 85389099, Bruttogewicht: 8.70 kg, VPE: 1.00 db.
Technische Daten
Material of conductor holder | StSt |
Conductor support Rd | 20 / 23 mm |
Art.-Nr. 202853 DLH AL ZS 20 23 V2A
GTIN 4013364354166, Zolltarifnr. (EU): 85389099, Bruttogewicht: 113.00 g, VPE: 25.00 db.
Technische Daten
Material (roof conductor holder) | StSt |
Material (conductor holder) | StSt |
Fixing | [4x] Ø5.2 / [2x] Ø6.5 mm |
Conductor support Rd | 20 / 23 mm |
Standard | EN 62561-4 |
Art.-Nr. 102060 ULP KS D280 SW
GTIN 4013364094987, Zolltarifnr. (EU): 39269097, Bruttogewicht: 139.90 g, VPE: 1.00 db.
Technische Daten
Outside diameter Ø | 280 mm |
Inside diameter Ø | 270 mm |
Material | EVA |
Colour | black ● |
Art.-Nr. 102050 ULP KS D370 SW
GTIN 4013364045996, Zolltarifnr. (EU): 39269097, Bruttogewicht: 217.00 g, VPE: 1.00 db.
Technische Daten
Outside diameter Ø | 370 mm |
Inside diameter Ø | 360 mm |
Material | EVA |
Colour | black ● |
Art.-Nr. 275319 LH ZS 20 23 SBH 25X0.3 V2A
GTIN 4013364229952, Zolltarifnr. (EU): 85389099, Bruttogewicht: 131.50 g, VPE: 10.00 db.
Technische Daten
Material of conductor holder | StSt |
Conductor support Rd | 20-23 mm |
Art.-Nr. 253229 DLH ZS 20 23 V2A 4.7KG BES180 GP300 K
GTIN 4013364159846, Zolltarifnr. (EU): 85389099, Bruttogewicht: 4.89 kg, VPE: 1.00 db.
Technische Daten
Material of conductor holder | StSt |
Conductor support Rd | 20 / 23 mm |
Art.-Nr. 253289 LH ZS 20 23 DS10 L75 V2A
GTIN 4013364159860, Zolltarifnr. (EU): 85389099, Bruttogewicht: 94.00 g, VPE: 1.00 db.
Technische Daten
Material | StSt |
Conductor support Rd | 20 / 23 mm |
Height of conductor holder | 87 mm |
Bolt | Ø10 mm (push-fit) |
Art.-Nr. 253279 LH ZS 20 23 KT D16 L85 V2A
GTIN 4013364159877, Zolltarifnr. (EU): 85389099, Bruttogewicht: 182.00 g, VPE: 1.00 db.
Technische Daten
Material | StSt |
Conductor support Rd | 20 / 23 mm |
Height of conductor holder | 125 mm |
Bolt | Ø16 mm (wedge-fit) |
Art.-Nr. 102010 BES 17KG KT16 D337 SET
GTIN 4013364057814, Zolltarifnr. (EU): 68109100, Bruttogewicht: 17.62 kg, VPE: 54.00 db.
Technische Daten
Weight | 17 kg |
Support | wedge mounting Ø16 mm |
Diameter Ø | 337 mm |
Material | concrete (C45/55) |
Material of wedge / adapter | StSt |
Art.-Nr. 275252 LH ZS 20 23 B5.5X10 V2A
GTIN 4013364155626, Zolltarifnr. (EU): 85389099, Bruttogewicht: 49.00 g, VPE: 25.00 db.
VorgängerTechnische Daten
Material of conductor holder | StSt |
Conductor support Rd | 20 / 23 mm |
Fixing hole | 5.5 x 10 mm |
Standard | EN 62561-4 |
Art.-Nr. 275320 LH ZS 20 23 SB50.300 V2A
GTIN 4013364099876, Zolltarifnr. (EU): 85389099, Bruttogewicht: 250.00 g, VPE: 1.00 db.
Technische Daten
Material of conductor holder | StSt |
Conductor support Rd | 20-23 mm |
Tensioning range Ø pipe | 50-300 mm |
Art.-Nr. 105461 DIDH PAE 20 D16 1270 AL V2A
GTIN 4013364381520, Zolltarifnr. (EU): 85389099, Bruttogewicht: 882.10 g, VPE: 1.00 db.
Technische Daten
Material of spacer | Al |
Lenght of spacer | 1270 mm |
Conductor support Rd | 20 mm |
Material of conductor holder | StSt |
Length of variable sealing end | 350-900 mm |
Art.-Nr. 253015 DLH FB 8 LO 100X100X70
GTIN 4013364022201, Zolltarifnr. (EU): 68109100, Bruttogewicht: 1.05 kg, VPE: 10.00 db.
Technische Daten
Conductor routing | loose |
Material of conductor holder | plastic |
Conductor support Rd | 8 mm |
Block | concrete (C35/45) |
Weight | 1 kg |
Art.-Nr. 253301 BES 4.6KG SB10 180X180X70
GTIN 4013364129788, Zolltarifnr. (EU): 68109100, Bruttogewicht: 4.60 kg, VPE: 24.00 db.
Technische Daten
Material | concrete (C35/45) |
Dimensions | 180 x 180 x 70 mm |
Art.-Nr. 253026 RLA 20 FB K SW
GTIN 4013364100169, Zolltarifnr. (EU): 39269097, Bruttogewicht: 9.50 g, VPE: 50.00 db.
Technische Daten
Material | plastic |
Colour | black ● |
Conductor support Rd | 20 mm |
Art.-Nr. 275229 LH ZS 20 H10 B6.5X16 V2A
GTIN 4013364102040, Zolltarifnr. (EU): 85389099, Bruttogewicht: 61.30 g, VPE: 50.00 db.
Technische Daten
Material of conductor holder | StSt |
Conductor support Rd | 20 mm |
Fixing hole | 6.5 x 16 mm |
Screw | dm M6 x 14 mm |
Art.-Nr. 106815 DH ZS 20 D16 1270 GFK PA
GTIN 4013364381506, Zolltarifnr. (EU): 85389099, Bruttogewicht: 537.70 g, VPE: 1.00 db.
Technische Daten
Material of spacer | GRP |
Material of conductor holder / adapter | PA |
Quantity of concrete bases | 2 (17 kg each) |
Length | 1270 mm |
Insulating clearance | 1245 mm |
Conductor support Rd | 20 mm |
Thread | M8 |
Art.-Nr. 405020 PAK 20 AQ4 95 STTZN
GTIN 4013364098459, Zolltarifnr. (EU): 85389099, Bruttogewicht: 84.20 g, VPE: 1.00 db.
Technische Daten
Material (cage clamp) | St/tZn |
Clamping range Ø | 20 mm |
Terminal cross-section | 4-95 mm2 |
Art.-Nr. 275239 LH ZS 23 H10 B6.5X16 V2A
GTIN 4013364115811, Zolltarifnr. (EU): 85389099, Bruttogewicht: 74.60 g, VPE: 1.00 db.
Technische Daten
Material of conductor holder | StSt |
Conductor support Rd | 23 mm |
Fixing hole | 6.5 x 16 mm |
Screw | d m M6 x 14 mm |
Standard | EN 62561-4 |
Art.-Nr. 202851 DLH KF ZS 20 23 V2A
GTIN 4013364354142, Zolltarifnr. (EU): 85389099, Bruttogewicht: 212.40 g, VPE: 25.00 db.
Technische Daten
Material (roof conductor holder) | StSt |
Material (conductor holder) | StSt |
Clamping range | approx. 18 / 22 mm |
Conductor support Rd | 20 / 23 mm |
Standard | EN 62561-4 |
Art.-Nr. 253300 GP B10 H60 D300 KS GR
GTIN 4013364129771, Zolltarifnr. (EU): 85389099, Bruttogewicht: 196.67 g, VPE: 24.00 db.
Technische Daten
Diameter Ø | 300 mm |
Diameter Ø of lock bush | 10 mm |
Height | 60 mm |
Material | plastic |
Colour | grey ● |
Art.-Nr. 202850 DLH RSF ZS 20 23 V2A
GTIN 4013364354135, Zolltarifnr. (EU): 85389099, Bruttogewicht: 205.40 g, VPE: 25.00 db.
Technische Daten
Material (roof conductor holder) | StSt |
Material (conductor holder) | StSt |
Clamping range | Ø20-25 mm |
Conductor support Rd | 20 / 23 mm |
Standard | EN 62561-4 |
Art.-Nr. 540901 SPB 25X0.3 L100M V2A
GTIN 4013364076525, Zolltarifnr. (EU): 73269098, Bruttogewicht: 6.30 kg, VPE: 1.00 db.
Technische Daten
Material | StSt |
Strap dimensions (w x d) | 25 x 0.3 mm |
Length | 100 m |
Art.-Nr. 275330 LH ZS 20 SB50.300 PA V2A
GTIN 4013364105065, Zolltarifnr. (EU): 85389099, Bruttogewicht: 218.30 g, VPE: 1.00 db.
Technische Daten
Material of conductor holder | PA |
Conductor support Rd | 20 mm |
Tensioning range Ø pipe | 50-300 mm |
Art.-Nr. 275333 LH ZS 23 SB50.300 PA V2A
GTIN 4013364105072, Zolltarifnr. (EU): 85389099, Bruttogewicht: 219.90 g, VPE: 1.00 db.
Technische Daten
Material of conductor holder | PA |
Conductor support Rd | 23 mm |
Tensioning range Ø pipe | 50-300 mm |