Art.-Nr. 273740 LH ZS 7.10 AB D10X140 STTZN ZG
GTIN 4013364096714, Zolltarifnr. (EU): 85389099, Bruttogewicht: 113.00 g, VPE: 50.00 db.
VorgängerTechnische Daten
Clamping length | 70 mm |
Total length | 140 mm |
Conductor support Rd | 7-10 mm |
Material of base part | ZDC |
Material of clamp | St/tZn |
Height of conductor holder | 20 mm |
Screw, plug | bl (TX40) 7 x 140 mm |
Standard | EN 62561-4 |
Art.-Nr. 273741 LH ZS 7.10 AB D10X180 STTZN ZG
GTIN 4013364096721, Zolltarifnr. (EU): 85389099, Bruttogewicht: 126.22 g, VPE: 50.00 db.
Technische Daten
Clamping length | 100 mm |
Total length | 180 mm |
Conductor support Rd | 7-10 mm |
Material of base part | ZDC |
Material of clamp | St/tZn |
Height of conductor holder | 20 mm |
Screw, plug | bl (TX40) 7 x 180 mm |
Standard | EN 62561-4 |
Art.-Nr. 273742 LH ZS 7.10 AB D10X240 STTZN ZG
GTIN 4013364096738, Zolltarifnr. (EU): 85389099, Bruttogewicht: 154.76 g, VPE: 50.00 db.
Technische Daten
Clamping length | 160 mm |
Total length | 230 mm |
Conductor support Rd | 7-10 mm |
Material of base part | ZDC |
Material of clamp | St/tZn |
Height of conductor holder | 20 mm |
Screw, plug | bl (TX40) 7 x 240 mm |
Standard | EN 62561-4 |