Art.-Nr. 105281 SR D50 1950 FS22 16 10 2500 DSH GFK AL
GTIN 4013364260962, Zolltarifnr. (EU): 85389099, Bruttogewicht: 4.00 kg, VPE: 1.00 db.
Technische Daten
Material of supporting tube | GRP / Al |
Length of supporting tube | 1955 mm |
Length of air-termination rod | 2500 mm |
Diameter Ø outsie GRP | 50 mm |
Max. gust wind speed | 140 km/h |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |