Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

Felfogótartó keret tetőgerendákhoz történő rögzítéshez

For side fixing of the
– DEHNcon-H supporting tube (Ø40 mm)
– HVI Conductor inside of the supporting tube (Ø50 mm)
as well as to attach and fix the supporting tubes and for the sub-roof installation of the HVI Conductor or HVI light Conductor.

The bracket for installation on rafters can be mounted on suitable, stable substructures.
It is designed for up to 320 Nm torque.
Mount the bracket from outside and screw it directly on the rafters or on the counter-battening.

The bracket for installation on rafters may not be used in case of an on-roof insulation and only conditionally in case of plain tiles.

Note: Mounting conditions on site must be clarified with the building constructor.

1 Produkt

Art.-Nr. 105240 DASH D48 AS600.750 STTZN

GTIN 4013364135116, Zolltarifnr. (EU): 73089098, Bruttogewicht: 7.23 kg, VPE: 1.00 db.


Abbildungen

Weitere Information

Mounting bracket for installation on rafters, St/tZn
Mounting bracket for installation on rafters for fastening air-termination rods and supporting tubes.
With cable gland for DEHNconductor systems (incl. fixing screws)
Material: St/tZn
Adjustment range: 600-750 mm
Roof pitch: 20-50°
Diameter Ø of supporting tube: 48 mm
Diameter Ø of cable bushing in supporting tube: 25 mm

Gyártó: DEHN
Típus: DASH D48 AS600.750 STTZN
Cikksz.: 105240
vagy egyenértékű.

 

Technische Daten

Material St/tZn
Adjustment range 600-750 mm
Roof pitch 20-50°
Diameter Ø of supporting tube 48 mm
Fixing screw l 8 x 120 mm

Artikel 105240 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105240 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben