Art.-Nr. 202060 DLH DQ 6.10 GP100X100 STTZN
GTIN 4013364022263, Zolltarifnr. (EU): 85389099, Bruttogewicht: 230.96 g, VPE: 1.00 db.
Technische Daten
Material of roof conductor holder | St/tZn |
Dimensions | 100 x 100 mm |
Fixing | [4x] Ø4 / [4x] Ø10 mm |
Material of conductor holder | St/tZn |
Conductor support Rd | 6-10 mm |
Art.-Nr. 202030 DLH DQ 6.10 GP50X60 STTZN
GTIN 4013364022362, Zolltarifnr. (EU): 85389099, Bruttogewicht: 116.30 g, VPE: 50.00 db.
Technische Daten
Material of roof conductor holder | St/tZn |
Dimensions | 50 x 60 mm |
Fixing | [4x] Ø5.2 mm |
Material of conductor holder | St/tZn |
Conductor support Rd | 6-10 mm |
Art.-Nr. 297015 BP D100 GBM8 4XB10 4XB4 STTZN
GTIN 4013364023383, Zolltarifnr. (EU): 73269098, Bruttogewicht: 135.40 g, VPE: 25.00 db.
Technische Daten
Material of roof conductor holder | St/tZn |
Dimensions | approx. Ø100 mm |
Fixing | [4x] Ø4 / [4x] Ø10 mm |
Art.-Nr. 297025 BP D40 GBM8 4XB4 K GR
GTIN 4013364023390, Zolltarifnr. (EU): 39269097, Bruttogewicht: 5.40 g, VPE: 100.00 db.
Technische Daten
Material of roof conductor holder | plastic |
Colour | grey ● |
Dimensions | Ø40 mm |
Fixing | [4x] Ø4 mm |