Details
SFL PRO 6X: Surge protective multiple socket outlet with interference suppressor filter SFL PRO 6X 19": Surge protective multiple socket outlet with mains filter for 482.6 mm (19 inch) data cabinets |
Further Models / Accessory:
![]() SFL PRO 6X | ![]() SFL PRO 19" |
| Type | |
|---|---|
| Part No. | |
| SPD according to EN 61643-11 | |
| SPD according to 61643-1/-11 | |
| Nominal a.c. voltage | UN |
| Max. continuous operating a.c. voltage | UC |
| Nominal load current a.c. | IL |
| Nominal discharge current (8/20 µs) | In |
| Total discharge current (8/20 µs) [L+N-PE] | Itotal |
| Combined impulse | UOC |
| Combined impulse [L+N-PE] | UOC total |
| Voltage protection level | UP |
| Response time [L-N] | tA |
| Response time [L/N-PE] | tA |
| Max. mains-side overcurrent protection | |
| Short-circuit withstand capability for mains-side overcurrent protection with 16 A gL/gG | |
| Temporary overvoltage (TOV) [L-N] | UT |
| Temporary overvoltage (TOV) [L/N-PE] | UT |
| Temporary overvoltage (TOV) [L+N-PE] | UT |
| TOV characteristic [L-N] | |
| TOV characteristic [L/N-PE] | |
| TOV characteristic [L+N-PE] | |
| Fault indication | |
| Operating state indication | |
| Number of ports | |
| Operating temperature range | TU |
| Connecting cable | |
| Number of socket outlets | |
| For mounting on | |
| Enclosure material | |
| Place of installation | |
| Degree of protection | |
| Dimensions | |
| Mains filter | |
| Attenuation for f = 1 MHz, balanced | |
| Attenuation for f = 1 MHz, unbalanced | |
| Weight | |
| GTIN | |
| PU | |
| Amount | |
| Further Pictures | |
| Options |
Surge protective multiple socket outlet with mains filter for 482.6 mm (19 inches) data cabinets
- Surge protection with monitoring device and disconnector
- Interference suppressor filter
- Visual operating state (green) and fault indication (red)
| Type | |
|---|---|
| Part No. | |
| SPD according to EN 61643-11 | |
| SPD according to 61643-1/-11 | |
| Nominal a.c. voltage | UN |
| Max. continuous operating a.c. voltage | UC |
| Nominal load current a.c. | IL |
| Nominal discharge current (8/20 µs) | In |
| Total discharge current (8/20 µs) [L+N-PE] | Itotal |
| Combined impulse | UOC |
| Combined impulse [L+N-PE] | UOC total |
| Voltage protection level | UP |
| Response time [L-N] | tA |
| Response time [L/N-PE] | tA |
| Max. mains-side overcurrent protection | |
| Short-circuit withstand capability for mains-side overcurrent protection with 16 A gL/gG | |
| Temporary overvoltage (TOV) [L-N] | UT |
| Temporary overvoltage (TOV) [L/N-PE] | UT |
| Temporary overvoltage (TOV) [L+N-PE] | UT |
| TOV characteristic [L-N] | |
| TOV characteristic [L/N-PE] | |
| TOV characteristic [L+N-PE] | |
| Fault indication | |
| Operating state indication | |
| Number of ports | |
| Operating temperature range | TU |
| Connecting cable | |
| Number of socket outlets | |
| For mounting on | |
| Enclosure material | |
| Place of installation | |
| Degree of protection | |
| Dimensions | |
| Mains filter | |
| Attenuation for f = 1 MHz, balanced | |
| Attenuation for f = 1 MHz, unbalanced | |
| Weight | |
| GTIN | |
| PU | |
| Amount | |
| Further Pictures | |
| Options |














