Details
Further Models / Accessory:
![]() BXTU ML4 BD 0-180 | ![]() BXTU ML2 BD S 0-180 | ![]() Accessories |
BXTU ML4 BD 0-180
![]() | ![]() Basic circuit diagram BXTU ML4 BD 0-180 | ![]() Diagram of the BXTU voltage protection level |
Space-saving combined lightning current and surge arrester module with actiVsense and LifeCheck technology for protecting two pairs of galvanically isolated balanced interfaces with the same or a different operating voltage. Automatically detects the operating voltage of the wanted signal and optimally adapts the voltage protection level to it.
- Universal voltage type with actiVsense technology
- For installation in conformity with the lightning protection zones concept at the boundaries from 0A – 2 and higher
- With integrated LifeCheck monitoring function
| Type | |
|---|---|
| Part No. | |
| SPD class | |
| SPD monitoring system | |
| Operating voltage | UN |
| Frequency of the operating voltage | fUN |
| Max. continuous operating d.c. voltage | UC |
| Max. continuous operating a.c. voltage | UC |
| Permissible superimposed signal voltage | Usignal |
| Cut-off frequency line-line (Usignal, balanced 100 ohms) | fG |
| Nominal current at 80° C (corresponds to max. short-circuit current) | IL |
| D1 Total lightning impulse current (10/350 µs) | Iimp |
| D1 Lightning impulse current (10/350 µs) per line | Iimp |
| C2 Total nominal discharge current (8/20 µs) | In |
| C2 Nominal discharge current (8/20 µs) per line | In |
| Voltage protection level line-line for In C2 | Up |
| Voltage protection level line-line at 1 kV/µs C3 | Up |
| Voltage protection level line-line for Iimp D1 | Up |
| Voltage protection level line-PG for C2/C3/D1 | |
| Series impedance per line | |
| Capacitance line-line | C |
| Capacitance line-PG | C |
| Operating temperature range | |
| Degree of protection (with plugged-in protection module) | |
| Pluggable into | |
| Earthing via | |
| Enclosure material | |
| Colour | |
| Test standards | |
| SIL classification | |
| Approvals | |
| Weight | |
| GTIN | |
| PU | |
| Amount | |
| Further Pictures | |
| Options |
BXTU ML2 BD S 0-180
![]() | ![]() Basic circuit diagram BXTU ML2 BD S 0-180 | ![]() Diagram of the voltage protection level BXTU |
Space-saving combined lightning current and surge arrester module with actiVsense and LifeCheck technology for protecting one pair. Direct or indirect shield earthing. Automatically detects the operating voltage of the wanted signal and optimally adapts the voltage protection level to it.
- Universal voltage type with actiVsense technology
- For installation in conformity with the lightning protection zones concept at the boundaries from 0A – 2 and higher
- With integrated LifeCheck monitoring function
| Type | |
|---|---|
| Part No. | |
| SPD class | |
| SPD monitoring system | |
| Operating voltage | UN |
| Frequency of the operating voltage | fUN |
| Max. continuous operating d.c. voltage | UC |
| Max. continuous operating a.c. voltage | UC |
| Permissible superimposed signal voltage | Usignal |
| Nominal current at 80° C (corresponds to max. short-circuit current) | IL |
| D1 Total lightning impulse current (10/350 µs) | Iimp |
| D1 Lightning impulse current (10/350 µs) per line | Iimp |
| C2 Total nominal discharge current (8/20 µs) | In |
| C2 Nominal discharge current (8/20 µs) per line | In |
| Voltage protection level line-line for In C2 | Up |
| Voltage protection level line-line at 1 kV/µs C3 | Up |
| Voltage protection level line-line for Iimp D1 | Up |
| Voltage protection level line-PG for C2/C3/D1 | |
| Series impedance per line | |
| Capacitance line-line | C |
| Capacitance line-PG | C |
| Operating temperature range | |
| Degree of protection (with plugged-in protection module) | |
| Pluggable into | |
| Earthing via | |
| Enclosure material | |
| Colour | |
| Test standards | |
| SIL classification | |
| Approvals | |
| Weight | |
| GTIN | |
| PU | |
| Amount | |
| Further Pictures | |
| Options |
Accessories
BXT BAS
![]() |
| ![]() |































