Mesh mat for protection against step voltage
As per VDE/ABB leaflet "Blitzschutz von Schutzhütten" ("Lightning Protection of Shelters")
If the mesh mats are laid so they overlap, around 6x connecting clamps (with anti-corrosion tape part. no. 556 125) are required per mesh mat.
Please refer to the related installation instructions for more precise data.
1 Produkt
Art.-Nr. 618214 GMA 250 2000X1000X4 V4A
GTIN 4013364322950, Zolltarifnr. (EU): 73141400, Bruttogewicht: 2.00 kg, VPE: 1.00 pc(s)
Technische Daten
Material | StSt (V4A) |
Material No. | 1.4571 / 1.4404 / 1.4401 |
ASTM / AISI: | 316Ti / 316L / 316 |
Dimensions (l x w x d) | 2000 x 1000 x 4 mm |
Mesh size | 250 mm |
Art.-Nr. 540271 MMVK 3.5 8.10 SKM8X30 V4A
GTIN 4013364385306, Zolltarifnr. (EU): 85359000, Bruttogewicht: 52.08 g, VPE: 50.00 pc(s)
Technische Daten
Material | StSt (V4A) |
Material No. | 1.4571 / 1.4404 / 1.4401 |
ASTM / AISI: | 316Ti / 316L / 316 |
Clamping range Rd / Rd | 8-10 / 3-5 mm |
Clamping range Rd / Rd | 3-5 / 3-5 mm |
Lightning impulse current carrying capability (10/350 µs) | 25 kA |
Standard | based on EN 62561-1 |
Art.-Nr. 540270 UEK 8.10 AQ3/4 M8 V4A
GTIN 4013364320536, Zolltarifnr. (EU): 85359000, Bruttogewicht: 99.56 g, VPE: 50.00 pc(s)
Technische Daten
Material | StSt (V4A) |
Material No. | 1.4571 / 1.4404 / 1.4401 |
ASTM / AISI: | 316Ti / 316L / 316 |
Clamping range Rd / Rd | 8-10 / 3-4 mm |
Clamping range Rd / Rd | 3-4 / 3-4 mm |
Lightning impulse current carrying capability (10/350 µs) | 25 kA |
Standard | based on EN 62561-1 |