Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

DEHNguard 5 kA

  • High reliability due to "Thermo Dynamic Control" monitoring system
  • Easy installation and retrofitting thanks to narrow design (width of 18 / 36 mm)
  • Application-optimised discharge capacity of 5 kA (In) / 15 kA (Imax) (8/20 µs) per pole
  • Energy coordination with other arresters of the Red/Line family
  • Operating state / fault indication by green / red indicator flag in the inspection window
  • Vibration and shock-tested according to EN 60068-2

DEHNguard TT 2P 5 275

Compact surge arrester for single-phase TT and TN systems (1+1 circuit)

1 Produkt

Art.-Nr. 900450 DG TT 2P 5 275

GTIN 4013364157989, Zolltarifnr.: 85363030, Bruttogewicht: 91.00 g, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

DEHNguard TT 2P 5 275 surge arrester
Two-pole surge arrester
Width: 1 modules
Type 2 SPD according to IEC 61643-11,GB/T 18802.1-2011
Fault indication
Max. continuous operating voltage: 275 V a.c.
Voltage protection level: ≤ 1.5 kV / 1.5 kV
Nominal discharge current: 5 kA/20kA
Short circuit strength: 6 kArms
Energy-coordinated according to IEC 62305-4, GB/T21714.4-2015
with arresters of the Red/Line series

Brand: DEHN
Type: DG TT 2P 5 275
Part No.: 900450
or equivalent.

Zertifikate

 

Technische Daten

SPD according to EN 61643-11 type 2
Max. continuous operating voltage (a.c.) [L-N] (UC ) 275 V (50 / 60 Hz)
Max. continuous operating voltage (a.c.) [N-PE] (UC ) 255 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) [L-N] (In ) 5 kA
Nominal discharge current (8/20 µs) [N-PE] (In ) 20 kA
Max. discharge current (8/20 µs) [L-N] (Imax ) 15 kA
Max. discharge current (8/20 µs) [N-PE] (Imax ) 40 kA
Voltage protection level (UP ) ≤ 1.5 kV
Max. mains-side overcurrent protection MCB C 63 A

Artikel 900450 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 900450 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

DEHNguard TT 5 275

Compact surge arrester for TT and TN-S systems (3+1 circuit)

1 Produkt

Art.-Nr. 900455 DG TT 5 275

GTIN 4013364157996, Zolltarifnr.: 85363030, Bruttogewicht: 164.00 g, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

DEHNguard TT 5 275 surge arrester
Four-pole surge arrester
Width: 2 modules
Type 2 SPD according to IEC 61643-11,GB/T 18802.1-2011
Fault indication
Max. continuous operating voltage: 275 V a.c.
Voltage protection level: ≤ 1.5 kV / 1.5 kV
Nominal discharge current: 5 kA/20kA
Short circuit strength: 6 kArms
Energy-coordinated according to IEC 62305-4, GB/T21714.4-2015
with arresters of the Red/Line series

Brand: DEHN
Type: DG TT 5 275
Part No.: 900455
or equivalent.

Zertifikate

 

Technische Daten

SPD according to EN 61643-11 type 2
Max. continuous operating voltage (a.c.) [L-N] (UC ) 275 V (50 / 60 Hz)
Max. continuous operating voltage (a.c.) [N-PE] (UC ) 255 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) [L-N] (In ) 5 kA
Nominal discharge current (8/20 µs) [N-PE] (In ) 20 kA
Max. discharge current (8/20 µs) [L-N] (Imax ) 15 kA
Max. discharge current (8/20 µs) [N-PE] (Imax ) 40 kA
Voltage protection level (UP ) ≤ 1.5 kV
Max. mains-side overcurrent protection MCB C 63 A

Artikel 900455 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 900455 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

DEHNguard TT 2P 5 275 NL

Compact surge arrester for single-phase TT and TN systems (1+1 circuit)

1 Produkt

Art.-Nr. 900458 DG TT 2P 5 275 NL

GTIN 4013364320574, Zolltarifnr.: 85363030, Bruttogewicht: 90.68 g, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

DEHNguard TT 2P 5 275 NL surge arrester
Two-pole surge arrester
Width: 1 modules
Type 2 SPD according to IEC 61643-11,GB/T 18802.1-2011
Fault indication
Max. continuous operating voltage: 275 V a.c.
Voltage protection level: ≤ 1.5 kV / 1.5 kV
Nominal discharge current: 5 kA/20kA
Short circuit strength: 6 kArms
Energy-coordinated according to IEC 62305-4, GB/T21714.4-2015
with arresters of the Red/Line series

Brand: DEHN
Type: DG TT 2P 5 275 NL
Part No.: 900458
or equivalent.

Zertifikate

 

Technische Daten

SPD according to EN 61643-11 type 2
Max. continuous operating voltage (a.c.) [L-N] (UC ) 275 V (50 / 60 Hz)
Max. continuous operating voltage (a.c.) [N-PE] (UC ) 255 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) [L-N] (In ) 5 kA
Nominal discharge current (8/20 µs) [N-PE] (In ) 20 kA
Max. discharge current (8/20 µs) [L-N] (Imax ) 15 kA
Max. discharge current (8/20 µs) [N-PE] (Imax ) 40 kA
Voltage protection level (UP ) ≤ 1.5 kV
Max. mains-side overcurrent protection MCB C 63 A

Artikel 900458 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 900458 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

DEHNguard TT 5 275 NL

Compact surge arrester for TT and TN-S systems (3+1 circuit)

1 Produkt

Art.-Nr. 900459 DG TT 5 275 NL

GTIN 4013364320581, Zolltarifnr.: 85363030, Bruttogewicht: 163.06 g, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

DEHNguard TT 5 275 NL surge arrester
Two-pole surge arrester
Width: 2 modules
Type 2 SPD according to IEC 61643-11,GB/T 18802.1-2011
Fault indication
Max. continuous operating voltage: 275 V a.c.
Voltage protection level: ≤ 1.5 kV / 1.5 kV
Nominal discharge current: 5 kA/20kA
Short circuit strength: 6 kArms
Energy-coordinated according to IEC 62305-4, GB/T21714.4-2015
with arresters of the Red/Line series

Brand: DEHN
Type: DG TT 5 275 NL
Part No.: 900459
or equivalent.

Zertifikate

 

Technische Daten

SPD according to EN 61643-11 type 2
Max. continuous operating voltage (a.c.) [L-N] (UC ) 275 V (50 / 60 Hz)
Max. continuous operating voltage (a.c.) [N-PE] (UC ) 255 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) [L-N] (In ) 5 kA
Nominal discharge current (8/20 µs) [N-PE] (In ) 20 kA
Max. discharge current (8/20 µs) [L-N] (Imax ) 15 kA
Max. discharge current (8/20 µs) [N-PE] (Imax ) 40 kA
Voltage protection level (UP ) ≤ 1.5 kV
Max. mains-side overcurrent protection MCB C 63 A

Artikel 900459 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 900459 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben