Art.-Nr. 910513 IPC P4
GTIN 6942299506310, Zolltarifnr.: 90291000, Bruttogewicht: 194.69 g, VPE: 1.00 pc(s)
Technische Daten
Lightning counter according to GB/T 33588.6 and EN/IEC 62561-6 | type I + type II |
Maximum impulse discharge current counted (10/350 µs) (Iimp max ) | 100 kA |
Minimum impulse discharge current counted (10/350 µs) (Iimp min ) | 1 kA |
Maximum discharge current counted (8/20 µs) (In max ) | 100 kA |
Minimum discharge current counted (8/20 µs) (In min ) | 1 kA |
OLED display | electronic counter 0-999 |
Power supply | Lithium-manganese dioxide battery or 9–36 V DC |
Resetting device | Buttons on the device (e.g. to reset the counter reading to 0) or via remote access |
Dimensions (sensor) | 25 mm x 25 mm x 15 mm |
Accessories included in delivery | Sensor with integrated fixing lug |