RFID LifeCheck SPD Test Devices
- The RFID LifeCheck monitoring device detects thermal or electrical overload conditions of all components
- To avoid imminent failure and thus system downtime, the protection module should be replaced as soon as possible
- Extremely easy and within a matter of seconds
- Detection of thermal or electrical pre-damage of all components
Details
DRC LC M3+
Portable device with LifeCheck sensor for flexible use. Fast and easy testing of LifeCheck-equipped arresters. Visual and acoustic indication. With additional USB connection and database software for PC-aided management of test samples and documentation of the test results. DRC LC M3+ features a snap-on LifeCheck sensor. The hand-held device allows parameterisation of arresters for condition monitoring.
1 Produkt
Art.-Nr. 910653 DRC LC M3+
GTIN 4013364113008, Zolltarifnr. (EU): 90308900, Bruttogewicht: 1.45 kg, VPE: 1.00 pc(s)
VorgängerTechnische Daten
Voltage supply (included in delivery) | lithium-ion battery |
RFID transmission frequency | 125 kHz |
Measured value indication | beep and LCD |
Delivery includes | hand-held device, BXT LifeCheck sensor, battery charger, USB cable, test module for reference, software CD, storage case |
Dimensions of the storage case | 340 x 275 x 83 mm |
Art.-Nr. 910655 DRC LC M1+
GTIN 4013364149250, Zolltarifnr. (EU): 90308900, Bruttogewicht: 1214.60 g, VPE: 1.00 pc(s)
Technische Daten
Voltage supply (included in delivery) | lithium-polymer battery |
RFID transmission frequency | 125 kHz |
Measured value indication | LED |
Delivery includes | hand-held device, BXT LifeCheck sensor, power supply unit with country-specific adapters, USB cable, test module for reference, storage case |
Dimensions of the storage case | 275 x 230 x 83 mm |