Art.-Nr. 920308 BXT M4 E
GTIN 4013364109209, Zolltarifnr.: 85369010, Bruttogewicht: 29.00 g, VPE: 1.00 pc(s)
VorgängerTechnische Daten
D1 Total lightning impulse current (10/350 µs) (Iimp ) | 10 kA |
Plugs into | base part |
Test / Disconnection Module
The plugged-in test / disconnection module interrupts the cable run of the lines connected to the BLITZDUCTOR SP / XT / XTU base part and leads them to a test socket at the front of the module. This allows to carry out measurements in the installation without removing the lines from the base part.
1 Produkt
Art.-Nr. 920309 BXT M4 T
GTIN 4013364109193, Zolltarifnr.: 85369010, Bruttogewicht: 24.60 g, VPE: 1.00 pc(s)
VorgängerTechnische Daten
Max. continuous operating voltage (d.c.) (UC ) | 180 V |
Nominal current at 80 °C (IL ) | 1.0 A |
Volume resistance | 0.1 ohms |
Plugs into | base part |
Test sockets | gold-plated, 1 mm |
Accessories | 2 measuring lines (1 m), protective bag |
Art.-Nr. 920398 BS BA1 BA15 BXT
GTIN 4013364126572, Zolltarifnr.: 39199080, Bruttogewicht: 5.60 g/PAK, VPE: 1.00 PAK
Technische Daten
Dimensions (W x H) | 13 x 7 mm |
EMC Spring Terminals
Two spring terminals for the protected and unprotected side of a BLITZDUCTOR SP / XT / XTU arrester for permanent low-impedance shield contact with a shielded signal line. Insulating cap for indirect shield earthing (BXT only), cable ties and insulating strips included. Can be used for the types BXT(U) ML2 ...S ... / BSP M2 ... (only direct shield earthing).
1 Produkt
Art.-Nr. 920395 SAK BXT LR
GTIN 4013364118157, Zolltarifnr.: 85369095, Bruttogewicht: 12.00 g/PAK, VPE: 1.00 PAK
VorgängerTechnische Daten
D1 Lightning impulse current (10/350 µs) | 5 kA |
Plugs into | terminal BXT BAS / BSP BAS 4 |
Accessories | insulating caps, cable ties, insulating strips |
Partition
Special installation instructions have to be observed when using BLITZDUCTOR XT Ex (i) surge protective devices in intrinsically safe circuits.
In accordance with EN 60079-11; 2007 (VDE 0170-7), a minimum distance (clearance) of ≥ 50 mm must be maintained between intrinsically and non-intrinsically safe circuits (connecting parts, e.g. terminals)!
When using the Ex i partition of type TW DRC MCM EX, this clearance is also maintained if the surge protective devices are arranged directly next to one other.
Ideally suited for use in conjunction with the DRC MCM XT for the condition monitoring of BXT modules. (1 pack = 2 pieces)
1 Produkt
Art.-Nr. 910697 TW DRC MCM EX
GTIN 4013364123717, Zolltarifnr.: 39269097, Bruttogewicht: 31.00 g/PAK, VPE: 1.00 PAK
Technische Daten
For mounting on | 35 mm DIN rails according to EN 60715 |