Art.-Nr. 906055 ALGA 5
GTIN 4013364071513, Zolltarifnr.: 85381000, Bruttogewicht: 1.00 kg, VPE: 1.00 pc(s)
Technische Daten
Degree of protection | IP 65 |
For mounting on | walls |
Dimensions (W x H x D) | 100 x 200 x 81 mm |
Enclosure material | Al |
Art.-Nr. 906058 ALGA 5 X
GTIN 4013364091658, Zolltarifnr.: 85381000, Bruttogewicht: 899.00 g, VPE: 1.00 pc(s)
Technische Daten
Degree of protection | IP 65 |
For mounting on | walls |
Dimensions (W x H x D) | 160 x 100 x 85 mm |
Enclosure material | Al |
Art.-Nr. 910099 SLK 16
GTIN 4013364037298, Zolltarifnr.: 85369095, Bruttogewicht: 37.80 g, VPE: 1.00 pc(s)
Technische Daten
Cross-sectional area, flexible | 6-16 mm2 |
Cross-sectional area, solid | 6-25 mm2 |
For mounting on | DIN rails acc. to EN 60715 |
Enclosure material | polyamide 6.6 |