Art.-Nr. 919010 SAK 6.5 SN MS
GTIN 4013364071612, Zolltarifnr.: 85369095, Bruttogewicht: 13.00 g, VPE: 10.00 pc(s)
Technische Daten
Lightning impulse current carrying capability (10/350 µs) | 5 kA |
Clamping range (Rd) | 1.5-6.5 mm |
Material | nickel-plated brass |
For mounting on | SN 18x3 CU 1000 |
Dimensions (W x L x H) | 10 x 25 x 40 mm |
Art.-Nr. 919011 SAK 11 SN MS
GTIN 4013364071605, Zolltarifnr.: 85369095, Bruttogewicht: 27.70 g, VPE: 10.00 pc(s)
Technische Daten
Lightning impulse current carrying capability (10/350 µs) | 5 kA |
Clamping range (Rd) | 5-11 mm |
Material | nickel-plated brass |
For mounting on | SN 18x3 CU 1000 |
Dimensions (W x L x H) | 17 x 25 x 47 mm |
Art.-Nr. 919016 SN 18X3 CU 1000
GTIN 4013364071551, Zolltarifnr.: 74072900, Bruttogewicht: 479.19 g, VPE: 1.00 pc(s)
Technische Daten
Material | tin-plated copper |
For mounting on | busbar supports |
Dimensions (W x L x H) | 18 x 1000 x 3 mm |
Art.-Nr. 919012 SH1 18X3 ST
GTIN 4013364071599, Zolltarifnr.: 85389099, Bruttogewicht: 39.90 g, VPE: 1.00 pc(s)
VorgängerTechnische Daten
Version | one-sided contact |
Material | tin-plated steel |
For mounting on | 35 mm DIN rails acc. to EN 60715 |
Art.-Nr. 919014 SH 18X3 K
GTIN 4013364071575, Zolltarifnr.: 39269097, Bruttogewicht: 5.30 g, VPE: 10.00 pc(s)
Technische Daten
Material | plastic |
Colour | black 1 |
For mounting on | DIN rails or mounting plates |
Art.-Nr. 919015 AK 35 SN 18X3 GG
GTIN 4013364071568, Zolltarifnr.: 85369095, Bruttogewicht: 15.40 g, VPE: 1.00 pc(s)
Technische Daten
Cross-sectional area | 35 mm2 |
For mounting on | busbars |