BUStector
- Surge arrester for KNX / EIB buses
- Extremely space-saving due to KNX / EIB bus terminal design
- System-tested with EIBA certification
Details
Art.-Nr. 925001 BT 24
GTIN 4013364047365, Zolltarifnr.: 85363010, Bruttogewicht: 10.10 g, VPE: 1.00 pc(s)
Technische Daten
SPD class | B |
Max. continuous operating voltage (d.c.) (UC ) | 45 V |
Nominal current (IL ) | 6 A |
D1 Lightning impulse current (10/350 µs) per line | 1 kA |
C2 Nominal discharge current per line (In ) | 5 kA |
Cut-off frequency line-line (fG ) | 70 MHz |
Approvals | EIBA-Zertifizierung Nr. Z 32/1399/95 |