FS / USD
- Surge arrester with SUB-D connection system for easy retrofitting
- 9-pole standard connection
- Standard Profibus DP
Details
Art.-Nr. 924017 FS 9E PB 6
GTIN 4013364045934, Zolltarifnr.: 85363010, Bruttogewicht: 38.40 g, VPE: 1.00 pc(s)
Technische Daten
SPD class | [ |
Max. continuous operating voltage (d.c.) (Uc ) | 7 V |
C1 Nominal discharge current (8/20 µs) line-line (In ) | 0.2 kA |
C1 Nominal discharge current (8/20 µs) line-SG (In ) | 0.2 kA |
C1 Nominal discharge current (8/20 µs) SG-PG (In ) | 0.4 kA |
Cut-off frequency (fG ) | 90 MHz |
Connection (input / output) | SUB-D 9 plug / SUB-D 9 socket |