DEHN Enclosure for Equipotential Bonding
- Premounted enclosure system for wiring and protection components
- Tested lightning impulse current carrying capacity
- Optimised for equipotential bonding (surge arresters and shield connection)
- Lockable metal enclosure to prevent unauthorised access
Details
Art.-Nr. 906100 DPG LSA 30 P
GTIN 4013364106598, Zolltarifnr. (EU): 85381000, Bruttogewicht: 3.40 kg, VPE: 1.00 pc(s)
Technische Daten
Carrying capacity of connection elements D1 Total lightning impulse current (10/350 µs) (Iimp ) | 15 kA |
LSA mounting frame for | 1x 3 blocks 2/10 |
Wire guides | 1 pc(s). |
Degree of protection | IP 40 |
Dimensions W x H x D | 240 x 260 x 130 mm |
Art.-Nr. 906101 DPG LSA 60 P
GTIN 4013364106604, Zolltarifnr. (EU): 85381000, Bruttogewicht: 4.97 kg, VPE: 1.00 pc(s)
Technische Daten
Carrying capacity of connection elements D1 Total lightning impulse current (10/350 µs) (Iimp ) | 30 kA |
LSA mounting frame for | 1x 6 blocks 2/10 |
Wire guides | 2 pc(s). |
Degree of protection | IP 40 |
Dimensions W x H x D | 240 x 350 x 130 mm |
Art.-Nr. 906102 DPG LSA 120 P
GTIN 4013364106611, Zolltarifnr. (EU): 85381000, Bruttogewicht: 5.70 kg, VPE: 1.00 pc(s)
Technische Daten
Carrying capacity of connection elements D1 Total lightning impulse current (10/350 µs) (Iimp ) | 50 kA |
LSA mounting frame for | 2x 6 blocks 2/10 |
Wire guides | 2 pc(s). |
Degree of protection | IP 40 |
Dimensions W x H x D | 330 x 350 x 130 mm |
Art.-Nr. 906103 DPG LSA 220 P
GTIN 4013364106628, Zolltarifnr. (EU): 85381000, Bruttogewicht: 7.65 kg, VPE: 1.00 pc(s)
Technische Daten
Carrying capacity of connection elements D1 Total lightning impulse current (10/350 µs) (Iimp ) | 50 kA |
LSA mounting frame for | 2x 11 blocks 2/10 |
Wire guides | 3 pc(s). |
Degree of protection | IP 40 |
Dimensions W x H x D | 330 x 500 x 130 mm |