Earthing clip / modular wiring system
Details
Art.-Nr. 900617 MVS 1 2
GTIN 4013364086593, Zolltarifnr.: 85369001, Bruttogewicht: 9.00 g, VPE: 1.00 pc(s)
Technische Daten
Type | single-phase |
Number of contact studs | 2 |
Max. installation length | 2 module(s) |
Nominal cross-section | 16 mm2 |
Art.-Nr. 900615 MVS 1 3
GTIN 4013364086562, Zolltarifnr.: 85369001, Bruttogewicht: 14.00 g, VPE: 1.00 pc(s)
Technische Daten
Type | single-phase |
Number of contact studs | 3 |
Max. installation length | 3 module(s) |
Nominal cross-section | 16 mm2 |
Art.-Nr. 900610 MVS 1 4
GTIN 4013364048553, Zolltarifnr.: 85369001, Bruttogewicht: 18.70 g, VPE: 1.00 pc(s)
Technische Daten
Type | single-phase |
Number of contact studs | 4 |
Max. installation length | 4 module(s) |
Nominal cross-section | 16 mm2 |
Art.-Nr. 900815 MVS 1 6
GTIN 4013364087996, Zolltarifnr.: 85369001, Bruttogewicht: 28.80 g, VPE: 1.00 pc(s)
Technische Daten
Type | single-phase |
Number of contact studs | 6 |
Max. installation length | 6 module(s) |
Nominal cross-section | 16 mm2 |
Art.-Nr. 900848 MVS 1 7
GTIN 4013364107816, Zolltarifnr.: 85369001, Bruttogewicht: 33.50 g, VPE: 1.00 pc(s)
Technische Daten
Type | single-phase |
Number of contact studs | 7 |
Max. installation length | 7 module(s) |
Nominal cross-section | 16 mm2 |
Art.-Nr. 900611 MVS 1 8
GTIN 4013364048560, Zolltarifnr.: 85369001, Bruttogewicht: 38.10 g, VPE: 1.00 pc(s)
Technische Daten
Type | single-phase |
Number of contact studs | 8 |
Max. installation length | 8 module(s) |
Nominal cross-section | 16 mm2 |
Art.-Nr. 900612 MVS 1 57
GTIN 4013364069428, Zolltarifnr.: 85369001, Bruttogewicht: 288.10 g, VPE: 1.00 pc(s)
Technische Daten
Type | single-phase |
Number of contact studs | 57 |
Max. installation length | 57 module(s) |
Nominal cross-section | 16 mm2 |
Art.-Nr. 900595 MVS 3 6 6
GTIN 4013364078208, Zolltarifnr.: 85369001, Bruttogewicht: 57.50 g, VPE: 1.00 pc(s)
Technische Daten
Type | three-phase |
Number of contact studs | 6 |
Max. installation length | 6 module(s) |
Nominal cross-section | 16 mm2 |
Art.-Nr. 900839 MVS 3 6 9
GTIN 4013364153059, Zolltarifnr.: 85369001, Bruttogewicht: 13.99 g, VPE: 1.00 pc(s)
Technische Daten
Type | three-phase |
Number of contact studs | 6 |
Max. installation length | 9 module(s) |
Nominal cross-section | 16 mm2 |
Art.-Nr. 900814 MVS 4 8 11
GTIN 4013364091115, Zolltarifnr.: 85369001, Bruttogewicht: 113.50 g, VPE: 1.00 pc(s)
Technische Daten
Type | four-phase |
Number of contact studs | 8 |
Max. installation length | 11 module(s) |
Nominal cross-section | 16 mm2 |
Art.-Nr. 900850 MVS 4 8 8
GTIN 4013364460379, Zolltarifnr.: 85369001, Bruttogewicht: 65.70 g, VPE: 5.00 pc(s)
Technische Daten
Type | four-phase |
Number of contact studs | 8 |
Max. installation length | 8 module(s) |
Nominal cross-section | 10 mm2 |
Art.-Nr. 900614 MVS 4 56
GTIN 4013364072534, Zolltarifnr.: 85369001, Bruttogewicht: 830.00 g, VPE: 1.00 pc(s)
Technische Daten
Type | four-phase |
Number of contact studs | 56 |
Max. installation length | 56 module(s) |
Nominal cross-section | 16 mm2 |
Art.-Nr. 900849 MVS 1 4 8 TT
GTIN 4013364473348, Zolltarifnr.: 85369001, Bruttogewicht: 119.50 g, VPE: 1.00 pc(s)
Technische Daten
Type | Single-phase |
Number of contact studs | 4 |
Dimensions | 166 x 38.1 x 22 mm |
Max. lightning current (10/350 µs) based on DIN EN 61643-11 (Iimp ) | 100 kA |
Material of the electrical conductor | E-Cu-ETP |
Insulation material | PC |
Cross-sectional area of the feed terminal | 10–50 mm (solid or stranded) / 6–35 mm² (flexible with wire end ferrule) |
Max. tightening torque of the clamping screw | 7 Nm |
Insulated design | Yes |
Art.-Nr. 900460 EB 1 2 1.5
GTIN 4013364244146, Zolltarifnr.: 85369095, Bruttogewicht: 40.00 g, VPE: 1.00 pc(s)
Technische Daten
Type | single-phase |
Number of contact studs | 2 |
Dimensions | 34 x 60 x 28 mm |
Material | copper and tin-plated brass |
Terminal | up to 25 mm2 |
Art.-Nr. 900418 EB 1 3 1.5
GTIN 4013364159884, Zolltarifnr.: 85369095, Bruttogewicht: 49.00 g, VPE: 1.00 pc(s)
Technische Daten
Type | single-phase |
Number of contact studs | 3 |
Dimensions | 34 x 85 x 28 mm |
Material | copper and tin-plated brass |
Terminal | up to 25 mm2 |
Art.-Nr. 900429 EB 1 4 1.5
GTIN 4013364159891, Zolltarifnr.: 85369095, Bruttogewicht: 59.00 g, VPE: 1.00 pc(s)
Technische Daten
Type | single-phase |
Number of contact studs | 4 |
Dimensions | 34 x 112 x 28 mm |
Material | copper and tin-plated brass |
Terminal | up to 25 mm2 |
Art.-Nr. 900419 EB 1 2 5
GTIN 4013364156821, Zolltarifnr.: 85369095, Bruttogewicht: 39.00 g, VPE: 1.00 pc(s)
Technische Daten
Type | single-phase |
Number of contact studs | 2 |
Dimensions | 34 x 77 x 28 mm |
Material | copper and tin-plated brass |
Terminal | up to 25 mm2 |
Art.-Nr. 900411 EB DG 1000 1 3
GTIN 4013364107205, Zolltarifnr.: 85369095, Bruttogewicht: 54.10 g, VPE: 1.00 pc(s)
Technische Daten
Type | single-phase |
Number of contact studs | 3 |
Dimensions | 34 x 112 x 28 mm |
Material | copper and tin-plated brass |
Terminal | up to 25 mm2 |
Art.-Nr. 900417 EB 1 4 9
GTIN 4013364120419, Zolltarifnr.: 85369095, Bruttogewicht: 66.40 g, VPE: 1.00 pc(s)
Technische Daten
Type | single-phase |
Number of contact studs | 4 |
Dimensions | 34 x 148 x 28 mm |
Material | copper and tin-plated brass |
Terminal | up to 25 mm2 |
Art.-Nr. 900461 EB 1 3 10
GTIN 4013364260559, Zolltarifnr.: 85369095, Bruttogewicht: 68.00 g, VPE: 1.00 pc(s)
Technische Daten
Type | single-phase |
Number of contact studs | 3 |
Dimensions | 34 x 158 x 28 mm |
Material | copper and tin-plated brass |
Terminal | up to 25 mm2 |
Art.-Nr. 900462 EB 1 4 13
GTIN 4013364260566, Zolltarifnr.: 85369095, Bruttogewicht: 86.00 g, VPE: 1.00 pc(s)
Technische Daten
Type | single-phase |
Number of contact studs | 4 |
Dimensions | 34 x 212 x 28 mm |
Material | copper and tin-plated brass |
Terminal | up to 25 mm2 |