Accessories for condition monitoring system
DIN Rail Mounted Power Supply Unit
High-performance DIN rail mounted power supply unit with single-phase wide-range input can be connected to different supply systems. The operating state indicator on the front panel indicates whether the output voltage is present. Up to 10 DRC MCM XT or DRC SCM XT (single application) or up to 15 DRC MCM XT (multiple application) monitoring devices can be connected to a single power supply unit.
Part No. 910499
PSU DC24 30W
€243.60
list price per item
item
USB Interface Converter of type USB NANO 485
USB NANO 485 converts signals between USB and RS485 and is specifically designed for two-wire RS485 buses. LEDs indicate the operating state (yellow), Rx (green) and Tx (red).
Due to its compact dimensions, USB NANO 485 is ideally suited for use with notebooks, however, stationary use is also possible.
Due to its compact dimensions, USB NANO 485 is ideally suited for use with notebooks, however, stationary use is also possible.
Part No. 910486
USB NANO 485
€238.20
list price per item
item