Condition Monitoring System with RFID LifeCheck Sensor
Permanent condition monitoring of arresters with RFID LifeCheck technology ensures a maximum degree of system protection and availability
The early detection system even detects pre-damaged arresters and warns of imminent arrester failure
The early detection system even detects pre-damaged arresters and warns of imminent arrester failure
- Visual indication of faulty or pre-damaged arresters
- Compact dimensions and minimum wiring effort
- Monitoring of up to ten arresters (40 signal cores)
- Remote signalling contact
- Remote monitoring also via RS485 interface and PC software (DRC MCM XT)
DRC MCM XT
DIN rail mounted device with integrated RFID LifeCheck sensor for condition monitoring of max. ten BLITZDUCTOR XT / XTU arresters with RFID LifeCheck technology. Visual operating state indication via three-coloured LED in conjunction with remote signalling contact (break or make contact). An RS 485 interface makes it possible to connect up to 15 DRC MCM XT.
The free ""Status Display and Service Console"" software can be optionally used via an RS485 interface converter. The software allows PC-based remote indication of the condition of all monitored arresters.
Download: www.dehn-international.com (Service section)
The free ""Status Display and Service Console"" software can be optionally used via an RS485 interface converter. The software allows PC-based remote indication of the condition of all monitored arresters.
Download: www.dehn-international.com (Service section)
Part No. 910695
DRC MCM XT
€490.00
list price per item
item
DRC SCM XT
DIN rail mounted device with integrated RFID LifeCheck sensor for condition monitoring of up to ten BLITZDUCTOR XT / XTU arresters with RFID LifeCheck technology. Visual operating state indication via three-colour LED combined with remote signalling function (break contact).
Part No. 910696
DRC SCM XT
€337.40
list price per item
item