DEHNpatch – Arrester for Data Networks and Ethernet Applications

  • Surge protection for Ethernet infrastructure
  • up to 10 Gbit/s (to Class EA / 500 MHz)
  • Patch cable with surge protection CAT 6A in the channel
  • IP66 variant for outdoor applications
  • Power over Ethernet IEEE 802.3 compliant (up to PoE++ / 4PPoE)
  • Retrofit at any time

DPA CLE IP66

Universal surge arrester for GBit Ethernet applications, Power over Ethernet (IEEE 802.3 compliant up to PoE++ / 4PPoE) and similar applications in structured cabling systems up to class E in indoor and outdoor areas in an IP66 rated enclosure impervious to dust and water. Protection of all pairs with gas discharge tubes and one adapted filter matrix for each pair. Fully shielded surge protective solution with RJ 45 sockets. Universal mounting bracket for pole and wall mounting.
External accessories: Tensioning straps for pole mounting
Part No. 929221
DPA CLE IP66

€364.70

list price per item

item

DPA M CAT6

Universal arrester for Industrial Ethernet, Power over Ethernet (IEEE 802.3 compliant up to PoE++ / 4PPoE) and similar applications in structured cabling systems according to Cat. 6 and class EA up to 500 MHz. Fully shielded type for DIN rail mounting.
Part No. 929100
DPA M CAT6 RJ45S 48

€220.60

list price per item

item

DEHNpatch class EA (new)

Universal, space-saving combined arrester of 19 mm in width and RJ45 connection system with status indication for simple maintenance. Protection of applications in structured cabling according to class EA to 500 MHz; e.g. industrial Ethernet, data distributors, digital camera systems, Power over Ethernet (IEEE 802.3 compliant to 4PPoE) and Ethernet-based interfaces in general. Protection of all pairs through powerful gas discharge tubes and protective diodes between signal cores and pairs. Fully shielded adapter design with RJ45 sockets for DIN rail mounting. With additional screw connection on the enclosure for an optional earth connection.
Part No. 929161
DPA CL8 EA 4PPOE

€216.70

list price per item

item

DEHNpatch Class E

Universal arrester for Industrial Ethernet, Power over Ethernet (IEEE 802.3 compliant up to PoE++ / 4PPoE) and similar applications in structured cabling systems according to class E up to 250 MHz. Protection of all pairs by means of powerful gas discharge tubes and one adapted filter matrix per pair. Fully shielded type with sockets for DIN rail mounting.
Part No. 929121
DPA M CLE RJ45B 48

€204.20

list price per item

item

DEHNpatch Class D (new)

Universal, space-saving lightning current arrester of 19 mm in width and RJ45 connection system for lightning equipotential bonding. Protection of applications in structured cabling according to class S to 100 MHz; e.g. industrial Ethernet, data distributors, digital camera systems, Power over Ethernet (IEEE 802.3 compliant to 4PPoE) and Ethernet-based interfaces in general. Protection of all pairs through powerful gas discharge tubes. Fully shielded adapter design with RJ45 sockets for DIN rail mounting. With additional screw connection on the enclosure for an optional earth connection.
Part No. 929166
DPA C8 D 4PPOE

€104.50

list price per item

item

DEHNpatch Class D

Universal arrester for Industrial Ethernet, Power over Ethernet (IEEE 802.3 compliant up to PoE++ / 4PPoE) and similar applications in structured cabling systems according to class D up to 100 MHz. Protection of all pairs by powerful gas discharge tubes. DIN rail mounted adapter type with sockets.
Part No. 929126
DPA M CLD RJ45B 48

€98.40

list price per item

item

DPA MOD IRCM

Installation accessories for using the DEHNpatch CL8 EA 4PPOE arrester with the DRC IRCM remote signalling unit for the monitoring and remote signalling of the arrester state.
Part No. 929309
DPA MOD IRCM

€7.40

list price per item

item

482.6 mm (19 inch) Universal DIN Rail Carrier

For 19"" technology (3 rack units) or wall mounting.
DIN rail can be mounted vertically or horizontally.
Part No. 929335
MF DR 3RU 19"

€242.90

list price per item

item

Mounting Set DEHNpatch and DEHNgate

DIN rail mounting set for DEHNpatch and DEHNgate. For individual installation of the arresters.
Part No. 929200
MS EB DPA DGA

€8.10

list price per item

item

Mounting Set for DEHNpatch

The set comprises a DIN rail for up to 24 DEHNpatch devices and different distance bolts with sliding nuts for installation into data distributors. To save space, the DIN rail can be mounted at the distributor panel or even upstream of the mounting sections in a 19"" grid dimension.
Part No. 929199
MS DPA

€56.10

list price per item

item