DEHNpipe

Surge arresters to be screwed onto field devices
  • Parallel or series connection
  • Made of corrosion-resistant stainless steel
  • Arrester for protecting a second interface (data or power side) available

Types for Ex (i) and Ex (d) applications
  • For protecting intrinsically safe measuring circuits and bus systems Ex (i)
  • Type in a flameproof enclosure Ex (d)

Variety of approvals
  • Approvals depending on the arrester: IECEx, ATEX, FISCO, CSA Hazloc

DPI MD

Energy-coordinated two-stage arrester, no leakage currents to earth, for 4-20 mA interfaces with thread M20 x 1.5 (female/male). Direct, indirect or no shield earthing. Cable gland available as accessory part.
Part No. 929941
DPI MD 24 M 2S

€237.90

list price per item

item

DPI MD EX

Energy-coordinated two-stage surge arrester with low-capacitance protective circuit for protecting intrinsically safe measuring circuits and bus systems, meets FISCO requirements. Insulation strength > 500 V to earth. Cable glands must be ordered separately.
Part No. 929960
DPI MD EX 24 M 2

€242.30

list price per item

item

DPI MD EX

Energy-coordinated two-stage surge arrester with low-capacitance protective circuit for protecting intrinsically safe measuring circuits and bus systems, meets FISCO requirements. Insulation strength > 500 V to earth. Cable glands must be ordered separately.
Part No. 929965
DPI MD EX 24 N 2

€242.30

list price per item

item

DPI CD EXI

Surge arrester with a low-capacitance protective circuit for protecting intrinsically safe measuring circuits and bus systems, meets FISCO requirements. Insulation strength > 500 V to earth.
Part No. 929961
DPI CD EXI 24 M

€217.60

list price per item

item

DPI CD EXI

Surge arrester with a low-capacitance protective circuit for protecting intrinsically safe measuring circuits and bus systems, meets FISCO requirements. Insulation strength > 500 V to earth.
Part No. 929963
DPI CD EXI 24 N

€217.60

list price per item

item

DPI CD EXD

Flameproof surge arrester with a low-capacitance protective circuit for protecting measuring circuits and bus systems in potentially explosive atmospheres. Insulation strength > 500 V to earth. Certified to CSA and USA Hazloc standards.
Part No. 929962
DPI CD EXD 24 M

€217.60

list price per item

item

DPI CD EXD

Flameproof surge arrester with a low-capacitance protective circuit for protecting measuring circuits and bus systems in potentially explosive atmospheres. Insulation strength > 500 V to earth. Certified to CSA and USA Hazloc standards.
Part No. 929964
DPI CD EXD 24 N

€217.60

list price per item

item

DPI CD HF EXD

Flameproof surge arrester in an energy-coordinated low-capacitance protective circuit for use in potentially explosive atmospheres for protecting measuring circuits and bus systems.
Part No. 929971
DPI CD HF EXD 5 M

€211.30

list price per item

item

DPI CD EXD 230 24

Flameproof surge arrester for the data and power side for protecting one 120 / 230 V power supply system and one 24 V data interface of field devices in potentially explosive areas (zones 1 and 2).
Additional safety due to fault-proof Y circuit for 120 / 230 V power supply systems.


II 2 G Ex d IIC T5/T6 version universally applicable in hazardous zones 1 and 2. Certified to CSA and USA Hazloc standards.
Part No. 929969
DPI CD EXD 230 24 M

€401.10

list price per item

item

DPI CD EXD 230 24

Flameproof surge arrester for the data and power side for protecting one 120 / 230 V power supply system and one 24 V data interface of field devices in potentially explosive areas (zones 1 and 2).
Additional safety due to fault-proof Y circuit for 120 / 230 V power supply systems.


II 2 G Ex d IIC T5/T6 version universally applicable in hazardous zones 1 and 2. Certified to CSA and USA Hazloc standards.
Part No. 929970
DPI CD EXD 230 24 N

€401.10

list price per item

item

DPI CD EXI+D 2X24

Flameproof surge arrester for use in potentially explosive atmospheres for protecting two 24 V interfaces
Part No. 929950
DPI CD EXI+D 2X24 M

€282.50

list price per item

item

DPI CD EXI+D 2X24

Flameproof surge arrester for use in potentially explosive atmospheres for protecting two 24 V interfaces
Part No. 929951
DPI CD EXI+D 2X24 N

€282.50

list price per item

item

DPI CD EXI+D EAS 15 M

Available from Q3 2026

Surge arrester in an intrinsically safe flameproof enclosure for use in potentially explosive atmospheres for protecting field devices with Ethernet network termination interface, PROFIBUS PA and measuring and control circuits. Fulfils the requirements of 2-WISE and FISCO Insulation strength >500 V line-earth.
Part No. 929974
DPI CD EXI+D EAS 15 M
New

€170.60

list price per item

item

DPI CD EXI+D EAS 15 N

Available from Q3 2026

Surge arrester in an intrinsically safe flameproof enclosure for use in potentially explosive atmospheres for protecting field devices with Ethernet network termination interface, PROFIBUS PA and measuring and control circuits. Fulfils the requirements of 2-WISE and FISCO Insulation strength >500 V line-earth.
Part No. 929975
DPI CD EXI+D EAS 15 N
New

€170.60

list price per item

item