BLITZDUCTOR VT
- Cost-effective protection of stranded signal lines
- Interface-specific versions, e.g. RS485 or telecommunication systems
- Versions for d.c. power supply systems and cathodic protection
BVT RS485
Surge arrester for a wide range of applications, e.g. for balanced four-wire RS485/422 interfaces or temperature sensors. Direct or indirect shield earthing, connection of a signal ground (SG).
Part No. 918401
BVT RS485 5
€255.70
list price per item
item
BVT AVD
Surge arresters with improved voltage protection levels for EMC protection of electronic components with d.c. voltage supply. Ideally suited for Siemens PLCs. Since a unipolar diode is used, the polarity of the operating voltage must be observed.
Part No. 918422
BVT AVD 24
€282.20
list price per item
item
BVT ALD
Energy-coordinated, DIN rail mounted combined lightning current and surge arrester for protecting unearthed d.c. power supply systems.
Part No. 918408
BVT ALD 36
€204.90
list price per item
item
BVT ALD
Energy-coordinated, DIN rail mounted combined lightning current and surge arrester for protecting unearthed d.c. power supply systems.
Part No. 918409
BVT ALD 60
€208.60
list price per item
item
BVT TC
Energy-coordinated and leakage-current-free surge arrester for a/b lines, ISDN Uk0 or ADSL with RJ45 plugs and additional screw terminals. Pinning of the RJ45 sockets is compatible with RJ11/12. The parallel screw terminals are more robust than the RJ45 sockets and increase the total nominal discharge current to 10 kA.
Part No. 918411
BVT TC 1
€157.90
list price per item
item
BVT KKS ALD
Energy-coordinated combined lightning current and surge arrester for protecting the rectifier in the protective circuit (red colour). Plug-in remote signalling contact (break contact) indicates overload (thermal monitoring of the varistors). Installation into steel-sheet enclosure recommended. A low impulse sparkover voltage is achieved by capacitive control.
Part No. 918420
BVT KKS ALD 75
€363.50
list price per item
item
BVT KKS APD
Energy-coordinated combined lightning current and surge arrester for protecting voltage measuring circuits (yellow colour). Plug-in remote signalling contact (break contact) indicates overload (thermal monitoring of the discharge paths). Installation into steel-sheet enclosure recommended. A low impulse sparkover voltage is achieved by capacitive control.
Part No. 918421
BVT KKS APD 36
€288.90
list price per item
item