Accessories for BLITZDUCTOR SP / XT / XTU

RFID LifeCheck Sensor for DRC BXT

Snap-on RFID LifeCheck sensor and test module for use as spare part / extension for portable RFID LifeCheck test devices.
Part No. 910652
LCS DRC BXT

€147.00

list price per item

item

Earthing Module

The plugged-in earthing module connects all lines connected to the BLITZDUCTOR SP / XT base part to the equipotential bonding. It directly earths unused cable cores, which are already connected to the base part.
Part No. 920308
BXT M4 E

€22.20

list price per item

item

Test / Disconnection Module

The plugged-in test/disconnection module interrupts the cable run of the lines connected to the BLITZDUCTOR SP / XT base part and leads them to a test socket at the front of the module. This allows measurements to be carried out in the installation without removing the lines from the base part.
Part No. 920309
BXT M4 T

€175.60

list price per item

item

Labelling System BA1-BA15

2 x 165 adhesive labels for labelling DRC MCM XT monitoring devices with the bus address (BA1 to BA15) and BXT base parts or modules with consecutive numbers (1.1-1.10 to 15.1-15.10).
Part No. 920398
BS BA1 BA15 BXT

€19.00

list price per Pack

EMC Spring Terminals

Two spring terminals for the protected and unprotected side of a BLITZDUCTOR SP / XT / XTU arrester for permanent low-impedance shield contact with a shielded signal line. Insulating cap for indirect shield earthing (BXT only), cable ties and insulating strips included. Can be used for the types BXT(U) ML2 ...S ... / BSP M2 ...
Part No. 920395
SAK BXT LR

€14.10

list price per Pack

Partition

Special installation instructions have to be observed when using BLITZDUCTOR XT Ex (i) surge protective devices in intrinsically safe circuits.
In accordance with EN 60079-11; 2007 (VDE 0170-7), a minimum distance (clearance) of ≥ 50 mm must be maintained between intrinsically and non-intrinsically safe circuits (connecting parts, e.g. terminals)!
When using the Ex i partition of type TW DRC MCM EX, this clearance is also maintained if the surge protective devices are arranged directly next to one other.
Ideally suited for use in conjunction with the DRC MCM XT for the condition monitoring of BXT modules. (1 pack = 2 pieces)
Part No. 910697
TW DRC MCM EX

€38.60

list price per Pack