BLITZDUCTOR XT Ex (i) – Protection Modules

Surge arrester for intrinsically safe measuring circuits and bus systems
  • Maximum discharge capacity for two-pole, three-pole or four-pole interfaces
  • Low voltage protection level, capable of protecting terminal equipment
  • Wide range of approvals: ATEX, IECEx, CSA Hazloc

Arrester consists of a protection module and a base part
  • Easy replacement of protection modules without force
  • All protection components are integrated in the protection module
  • Arrester with integrated RFID LifeCheck for preventive arrester monitoring

Functional and attractive design
  • DIN rail mounted arrester with integrated earthing
  • Minimum space requirements, two pairs over a width of 12 mm
  • Vibration and shock-tested for safe operation

BXT ML4 BD EX 24

Space-saving LifeCheck-equipped surge arrester module for protecting two pairs in intrinsically safe measuring circuits and bus systems, meets FISCO requirements. ATEX. Insulation strength > 500 V line-earth.
If LifeCheck detects thermal or electrical overload, the arrester has to be replaced. This status is indicated contactlessly by DEHNrecord LC / SCM / MCM.
Part No. 920381
BXT ML4 BD EX 24

€297.60

list price per item

item

BXT ML2 BD S EX 24

Space-saving LifeCheck-equipped surge arrester module for protecting one pair in intrinsically safe measuring circuits and bus systems, direct or indirect shield earthing. Insulation strength > 500 V line-earth.
If LifeCheck detects thermal or electrical overload, the arrester has to be replaced. This status is indicated contactlessly by DEHNrecord LC / SCM / MCM.
Part No. 920280
BXT ML2 BD S EX 24

€209.50

list price per item

item

BXT ML4 BC EX 24

Space-saving LifeCheck-equipped surge arrester module for protecting up to four unearthed single lines sharing a common reference potential in intrinsically safe measuring circuits, meets FISCO requirements. ATEX. Insulation strength > 500 V line-earth.
If LifeCheck detects thermal or electrical overload, the arrester has to be replaced. This status is indicated contactlessly by DEHNrecord LC / SCM / MCM.
Part No. 920384
BXT ML4 BC EX 24

€316.40

list price per item

item

BXT ML2 BD HF EX 6

Space-saving LifeCheck-equipped surge arrester module for protecting one pair in intrinsically safe measuring circuits and RS485 bus systems. Insulation strength > 500 V line-earth.
If LifeCheck detects thermal and electrical overload, the arrester has to be replaced. This status is indicated contactlessly by DEHNrecord LC / SCM / MCM.
Part No. 920538
BXT ML2 BD HF EX 6

€175.50

list price per item

item