Clamps, Connectors
MV Clamps
MV clamps, with locking lug
- Secure locking of the MV clamp in a cross arrangement
- Time saving during installation due to screw-in technology
MMV Clamps
MAXI MV Clamps
Clamping Piece Variants
Clamping piece with square hole 11 mm and truss head screw.
KS Connectors
Connectors
ES Disconnecting Clamp
Universal Connector
Parallel Connectors
Connecting Sleeves
Cross Units for Aboveground Connections
Cross Units for Aboveground and Underground Connections
Cross Units with Truss Head Screws for Aboveground and Underground Connections
SV Clamps for Underground Connections
SV Clamps for Aboveground and Underground Connections
SVP Clamps for Aboveground and Underground Connections
Connection Clamps
Connection Clamps for Steel Girders
Connection Clamps with Thrust Piece
Seam Clamps
Saddle Clamps with Enlarged Contact Surface
Multi-purpose connecting clamp
Gutter Clamps
Gutter Clamps with Single-screw Technique
Snow Guard Clamps
Connection Brackets
Clamping Shoes
Clamping Piece
FS Clamps (Air-termination Rod Clamps)
Connection of two conductors improves the lightning current distribution and thus reduces the separation distance.
Rod Clamps
Cross connection (cross arrangement) only St/tZn and StSt.
Connecting Sleeve for Air-Termination Rods
When using the connecting sleeve, the air-termination rod must be additionally fixed above the sleeve.
MV Clamps for Air-Termination Rods
Cupal Sleeves
Cupal Sheets
UNI Disconnecting Clamps
Disconnecting Clamp – Austrian Standard
Connecting / Disconnecting Clamps
Disconnecting Sleeves
Bimetallic Disconnecting Clamp with Shield
Connecting components 200 kA (10/350 μs)
Clamps are tested with a 200 kA (10/350 µs) lightning impulse current, based on EN 62561-1.