Type 2 Surge Arresters
Type 2 DEHNguard S / M ...CI / SCI surge arresters are available in different types and voltages and are ideally suited for a.c., d.c. and PV applications.
DEHNguard modular with Advanced Circuit Interruption (Safe Dimensioning)
Modular multipole surge arrester with new ""Advanced Circuit Interruption"" (ACI) technology in the protection module consisting of a switch / spark gap combination. For protecting low-voltage consumer installations against surges.
DEHNguard SE CI with integrated backup fuse
For industrial applications with a rated voltage of 400/690 V. Combines surge protection and backup fuse in a single component. Available in 2 versions: industry and wind power.
DEHNguard modular
Modular multipole surge arrester with a functional design. For protecting low-voltage consumer´s installations against surges.
DEHNguard S
Modular single-pole surge arrester with a functional design.
For protecting low-voltage consumer´s installations against surges.
For protecting low-voltage consumer´s installations against surges.
DEHNguard S ... VA
Modular single-pole surge arrester with leakage-current-free series connection of a varistor and a spark gap. For protecting low-voltage consumer´s installations against surges.
DEHNguard SE H ... FM
Single-pole surge arrester with integrated “Lifetime Indication“ early warning system.
For protecting low-voltage consumer’s installations against surges.
For protecting low-voltage consumer’s installations against surges.
DEHNcord
Single-pole, two-pole or three-pole surge protective device with monitoring and disconnection device.
For protecting low-voltage consumer installations against surges.
For protecting low-voltage consumer installations against surges.
DEHNgap C S
N-PE surge arrester with a functional design. For protecting low-voltage consumer´s installations against surges particularly in TT systems.
DEHNguard ME/SE DC ... (FM)
Modular combined arrester for protecting d.c. consumer installations.
DEHNcube EMOB
Multipole surge protection in a junction box for universal installation upstream of the wallbox as a prewired complete unit.
DEHNcube PV
Multipole surge arrester with three-step d.c. switching device and IP65 degree of protection for use in PV systems up to 1000 V.
DEHNguard modular YPV ... FM
Modular multipole surge arrester with three-step d.c. switching device for PV systems up to 1500 V as pre-wired complete unit.
DEHNguard modular (Y)PV SCI ...
Modular multipole surge arrester (prewired complete unit) with three-step d.c. switching device for use in PV systems up to 1200 V.
DEHNguard modular E (Y)PV SCI 1500
Modular multipole surge arrester with three-step d.c. switching device for PV systems up to 1500 V.
DEHNguard YPV SCI ... – compact
Multipole surge arrester with three-step d.c. switching device for use in PV systems up to 1000 V.
Connecting cable for DEHNcube
Preassambled connecting cables for easy and quick connection of DEHNcube DCU YPV SCI 1000 … surge arresters to the equipment of the photovoltaic generator they are supposed to protect.
DEHNguard PCB
Single-pole base for DEHNguard protection modules for easily integrating a type 2 arrester directly on the PCBs of devices to provide surge protection.
Protection module for DEHNguard M, ... S and DEHNgap C S
DG MOD…: Replacement protection modules fitting for all devices of the modular DEHNguard series.
DEHNguard 1000
Compact single-pole surge arrester for continuous operating voltages up to 1000 V AC. For protecting low-voltage consumer's installations against surges.
V NH / VA NH
Surge arrester with NH design and integrated backup fuse.
For protecting low-voltage consumer´s installations against surges.
For protecting low-voltage consumer´s installations against surges.
SPD+POP+MCB / POP+MCB / POP
Compact surge arrester for transient and power frequency overvoltages with integrated miniature circuit breaker
For installation in conformity with the lightning protection zone concept at the boundaries from 0B – 1 and higher
Type 2 SPD according to EN 61643-11
Comprehensive protection against transients and power frequency overvoltages (SPD+POP 2/4 255 C..)
For installation in conformity with the lightning protection zone concept at the boundaries from 0B – 1 and higher
Type 2 SPD according to EN 61643-11
Comprehensive protection against transients and power frequency overvoltages (SPD+POP 2/4 255 C..)
DEHNguard modular for North America
The pre-assembled, modular DEHNguard SU/MU devices with UL 1449 (VZCA 2 & 8) approval are the perfect choice for protecting your electrical systems and devices. The installation of the DEHNguard SU/MU does not require any additional overcurrent protection and has a short-circuit withstand capability (SCCR) of 200 kA.
Protection module for DEHNguard M UL series
The DEHNguard SU/MU products are modular so that in the rare event that a module is damaged, it is easy to replace without rewiring the SPD. The modules and the terminal block base are keyed to prevent an errors during installation and are shock & vibration tolerant tested to the EN 60068 international standard.