Wiring Accessories STAK
| ![]() EMC-optimised series connection of string conductors in a PV generator junction box by means of STAK 25 |
Further Models / Accessory:
![]() STAK 25 Pin-shaped Terminal | ![]() STAK 2X16 Pin-shaped Terminal |
Pin-shaped terminal for EMC-optimised feed-through wiring of lightning current and surge arresters according to IEC 60364-5-53
- Allows series connection (connection of two conductors) of surge protective devices up to 25 mm2
| Type | |
|---|---|
| Part No. | |
| Nominal a.c./d.c. voltage | UN |
| Max. PV voltage (UCPV) when used with DEHNguard M YPV SCI .. | |
| Nominal load current a.c. | IL |
| Lightning impulse current (10/350 µs) | |
| Discharge current (8/20 µs) | |
| Rated insulation voltage | Ui |
| Rated impulse withstand voltage | Uimp |
| Operating temperature range | TU |
| Cross-sectional area | min. |
| Cross-sectional area | max. |
| Type of connection | |
| Suitable for | |
| Weight | |
| GTIN | |
| PU | |
| Amount | |
| Further Pictures | |
| Options |











