| Type | |
|---|---|
| Part No. | |
| Nominal a.c./d.c. voltage | UN |
| Nominal load current a.c. | IL |
| Test current according to EN 60947-7-1 | |
| Lightning impulse current (10/350 µs) | |
| Rated insulation voltage | Ui |
| Rated impulse withstand voltage | Uimp |
| Operating temperature range | TU |
| Cross-sectional area | min. |
| Cross-sectional area | max. |
| For mounting on | |
| Enclosure material | |
| Degree of protection | |
| Capacity | |
| Weight | |
| GTIN | |
| PU | |
| Amount | |
| Further Pictures | |
| Options |










