Details
Further Models / Accessory:

DEHNshield TNC
DEHNshield TNS
DEHNshield TT
DEHNshield TN
DEHNshield TT 2P
Application-optimised prewired combined lightning current and surge arrester for TN-C systems
- Application-optimised prewired spark-gap-based combined lightning current and surge arrester
- Space-saving arrester for compact and simply equipped electrical installations with reduced technical requirements
- Capable of protecting terminal equipment
| Type | |
|---|---|
| Part No. | |
| SPD according to EN 61643-11 / IEC 61643-1/-11 | |
| Energy coordination with terminal equipment | |
| Energy coordination with terminal equipment (≤ 5 m) | |
| Nominal a.c. voltage | UN |
| Max. continuous operating a.c. voltage | UC |
| Lightning impulse current (10/350 µs) [L1+L2+L3-PEN] | Itotal |
| Specific energy [L1+L2+L3-PEN] | W/R |
| Lightning impulse current (10/350 µs) [L-PEN] | Iimp |
| Specific energy [L-PEN] | W/R |
| Nominal discharge current (8/20 µs) | In |
| Voltage protection level | UP |
| Follow current extinguishing capability a.c. | Ifi |
| Response time | tA |
| Max. mains-side overcurrent protection | |
| Temporary overvoltage (TOV) | UT |
| TOV characteristic | |
| Operating temperature range | TU |
| Operating state/fault indication | |
| Number of ports | |
| Cross-sectional area (L1, L2, L3, PEN) | min. |
| Cross-sectional area (L1, L2, L3, PEN) | max. |
| For mounting on | |
| Enclosure material | |
| Place of installation | |
| Degree of protection | |
| Capacity | |
| Weight | |
| GTIN | |
| PU | |
| Amount | |
| Further Pictures | |
| Options |
Application-optimised prewired combined lightning current and surge arrester for TN-S systems
- Application-optimised prewired spark-gap-based combined lightning current and surge arrester
- Space-saving arrester for compact and simply equipped electrical installations with reduced technical requirements
- Capable of protecting terminal equipment
| Type | |
|---|---|
| Part No. | |
| SPD according to EN 61643-11 / IEC 61643-1/-11 | |
| Energy coordination with terminal equipment | |
| Energy coordination with terminal equipment (≤ 5 m) | |
| Nominal a.c. voltage | UN |
| Max. continuous operating a.c. voltage | UC |
| Lightning impulse current (10/350 µs) [L1+L2+L3+N-PE] | Itotal |
| Specific energy [L1+L2+L3+N-PE] | W/R |
| Lightning impulse current (10/350 µs) [L, N-PE] | Iimp |
| Specific energy [L,N-PE] | W/R |
| Nominal discharge current (8/20 µs) | In |
| Voltage protection level [L-PE]/[N-PE] | UP |
| Follow current extinguishing capability a.c. | Ifi |
| Response time | tA |
| Max. mains-side overcurrent protection | |
| Temporary overvoltage (TOV) [L-N] | UT |
| TOV characteristic | |
| Operating temperature range | TU |
| Operating state/fault indication | |
| Number of ports | |
| Cross-sectional area (L1, L2, L3, N, PE, 9) | min. |
| Cross-sectional area (L1, L2, L3, N, PE, 9) | max. |
| For mounting on | |
| Enclosure material | |
| Place of installation | |
| Degree of protection | |
| Capacity | |
| Weight | |
| GTIN | |
| PU | |
| Amount | |
| Further Pictures | |
| Options |
Application-optimised prewired combined lightning current and surge arrester for TT and TN-S systems ("3+1" circuit)
- Application-optimised prewired spark-gap-based combined lightning current and surge arrester
- Space-saving arrester for compact and simply equipped electrical installations with reduced technical requirements
- Capable of protecting terminal equipment
| Type | |
|---|---|
| Part No. | |
| SPD according to EN 61643-11 / IEC 61643-1/-11 | |
| Energy coordination with terminal equipment | |
| Energy coordination with terminal equipment (≤ 5 m) | |
| Nominal a.c. voltage | UN |
| Max. continuous operating a.c. voltage | UC |
| Lightning impulse current (10/350 µs) [L1+L2+L3+N-PE] | Itotal |
| Specific energy [L1+L2+L3+N-PE] | W/R |
| Lightning impulse current (10/350 µs) [L-N]/[N-PE] | Iimp |
| Specific energy [L-N]/[N-PE] | W/R |
| Nominal discharge current (8/20 µs) [L-N]/[N-PE] | In |
| Voltage protection level [L-N]/[N-PE] | UP |
| Follow current extinguishing capability [L-N]/[N-PE] | Ifi |
| Response time | tA |
| Max. mains-side overcurrent protection | |
| Temporary overvoltage (TOV) [L-N] | UT |
| Temporary overvoltage (TOV) [N-PE] | UT |
| TOV characteristic | |
| Operating temperature range | TU |
| Operating state/fault indication | |
| Number of ports | |
| Cross-sectional area (L1, L2, L3, N, PE, 9) | min. |
| Cross-sectional area (L1, L2, L3, N, PE, 9) | max. |
| For mounting on | |
| Enclosure material | |
| Place of installation | |
| Degree of protection | |
| Capacity | |
| Weight | |
| GTIN | |
| PU | |
| Amount | |
| Further Pictures | |
| Options |
Application-optimised prewired combined lightning current and surge arrester for single-phase TN systems
- Application-optimised prewired spark-gap-based combined lightning current and surge arrester
- Space-saving arrester for compact and simply equipped electrical installations with reduced technical requirements
- Capable of protecting terminal equipment
| Type | |
|---|---|
| Part No. | |
| SPD according to EN 61643-11 / IEC 61643-1/-11 | |
| Energy coordination with terminal equipment | |
| Energy coordination with terminal equipment (≤ 5 m) | |
| Nominal a.c. voltage | UN |
| Max. continuous operating a.c. voltage | UC |
| Lightning impulse current (10/350 µs) [L+N-PE] | Itotal |
| Specific energy [L+N-PE] | W/R |
| Lightning impulse current (10/350 µs) [L, N-PE] | Iimp |
| Specific energy [L,N-PE] | W/R |
| Nominal discharge current (8/20 µs) | In |
| Voltage protection level [L-PE]/[N-PE] | UP |
| Follow current extinguishing capability a.c. | Ifi |
| Response time | tA |
| Max. mains-side overcurrent protection | |
| Temporary overvoltage (TOV) [L-N] | UT |
| TOV characteristic | |
| Operating temperature range | TU |
| Operating state/fault indication | |
| Number of ports | |
| Cross-sectional area (L, N, PE, 9) | min. |
| Cross-sectional area (L, N, PE, 9) | max. |
| For mounting on | |
| Enclosure material | |
| Place of installation | |
| Degree of protection | |
| Capacity | |
| Weight | |
| GTIN | |
| PU | |
| Amount | |
| Further Pictures | |
| Options |
Application-optimised prewired combined lightning current and surge arrester for single-phase TT and TN systems ("1+1" circuit)
- Application-optimised prewired spark-gap-based combined lightning current and surge arrester
- Space-saving arrester for compact and simply equipped electrical installations with reduced technical requirements
- Capable of protecting terminal equipment
| Type | |
|---|---|
| Part No. | |
| SPD according to EN 61643-11 / IEC 61643-1/-11 | |
| Energy coordination with terminal equipment | |
| Energy coordination with terminal equipment (≤ 5 m) | |
| Nominal a.c. voltage | UN |
| Max. continuous operating a.c. voltage | UC |
| Lightning impulse current (10/350 µs) [L+N-PE] | Itotal |
| Specific energy [L+N-PE] | W/R |
| Lightning impulse current (10/350 µs) [L-N]/[N-PE] | Iimp |
| Specific energy [L-N]/[N-PE] | W/R |
| Nominal discharge current (8/20 µs) [L-N]/[N-PE] | In |
| Voltage protection level [L-N]/[N-PE] | UP |
| Follow current extinguishing capability [L-N]/[N-PE] | Ifi |
| Response time | tA |
| Max. mains-side overcurrent protection | |
| Temporary overvoltage (TOV) [L-N] | UT |
| Temporary overvoltage (TOV) [N-PE] | UT |
| TOV characteristic | |
| Operating temperature range | TU |
| Operating state/fault indication | |
| Number of ports | |
| Cross-sectional area (L, N, PE, 9) | min. |
| Cross-sectional area (L, N, PE, 9) | max. |
| For mounting on | |
| Enclosure material | |
| Place of installation | |
| Degree of protection | |
| Capacity | |
| Weight | |
| GTIN | |
| PU | |
| Amount | |
| Further Pictures | |
| Options |



















