Details
Further Models / Accessory:

BXT ML4 B 180
BXT ML4 BE 5 – BE 180
BXT ML4 BD 5 – BD 180
BXT ML4 BC 5 / 24
BXT ML4 BE C 12 / 24
BXT ML4 BE HF 5
BXT ML4 BD HF 5 / 24
BXT ML4 MY 110 / 250
BXT ML2 BD 180
BXT ML2 BD S 5 – BD S 48
BXT ML2 BE S 5 – BE S 48
BXT ML2 BE HFS 5
BXT ML2 BD HFS 5
BXT ML2 B 180
BXT ML2 BD DL S 15
BXT ML2 MY 250
BXT ML2 MY E 110
Accessories
Space-saving, four-pole lightning current arrester module with LifeCheck feature for almost all applications. For use in connection with downstream Q surge arresters or combined lightning current and surge arresters with a lower or equal voltage level. If LifeCheck detects thermal or electrical overload, the arrester has to be replaced. This status is indicated contactlessly by the DEHNrecord LC / MCM reader.
- LifeCheck SPD monitoring function
- Four-pole lightning equipotential bonding
- For installation in conformity with the lightning protection zones concept at the boundaries from 0A –1 and higher
| Type | |
|---|---|
| Part No. | |
| SPD class | |
| SPD monitoring system | |
| Nominal voltage | UN |
| Max. continuous operating d.c. voltage | UC |
| Max. continuous operating a.c. voltage | UC |
| Nominal current at 45°C | IL |
| D1 Total lightning impulse current (10/350 µs) | Iimp |
| D1 Lightning impulse current (10/350 µs) per line | Iimp |
| C2 Total nominal discharge current (8/20 µs) | In |
| C2 Nominal discharge current (8/20 µs) per line | In |
| Voltage protection level line-line for Iimp D1 | Up |
| Voltage protection level line-PG for Iimp D1 | Up |
| Voltage protection level line-line at 1 kV/µs C3 | Up |
| Voltage protection level line-PG at 1 kV/µs C3 | Up |
| Series impedance per line | |
| Capacitance line-line | C |
| Capacitance line-PG | C |
| Operating temperature range | |
| Degree of protection (with plugged-in protection module) | |
| Pluggable into | |
| Earthing via | |
| Enclosure material | |
| Colour | |
| Test standards | |
| SIL classification | |
| ATEX approvals | |
| IECEx approvals | |
| CSA & USA Hazloc approvals (1) | |
| CSA & USA Hazloc approvals (2) | |
| Approvals | |
| Weight | |
| GTIN | |
| PU | |
| Amount | |
| Further Pictures | |
| Options |
Space-saving combined lightning current and surge arrester module with LifeCheck feature for protecting four single lines with common reference potential as well as unbalanced interfaces. If LifeCheck detects thermal or electrical overload, the arrester has to be replaced. This status is indicated contactlessly by the DEHNrecord LC / MCM reader.
- LifeCheck SPD monitoring function
- Optimal protection of four single lines
- For installation in conformity with the lightning protection zones concept at the boundaries from 0A – 2 and higher
| Type | |
|---|---|
| Part No. | |
| SPD class | |
| SPD monitoring system | |
| Nominal voltage | UN |
| Max. continuous operating d.c. voltage | UC |
| Max. continuous operating a.c. voltage | UC |
| Nominal current at 45°C | IL |
| D1 Total lightning impulse current (10/350 µs) | Iimp |
| D1 Lightning impulse current (10/350 µs) per line | Iimp |
| C2 Total nominal discharge current (8/20 µs) | In |
| C2 Nominal discharge current (8/20 µs) per line | In |
| Voltage protection level line-line for Iimp D1 | Up |
| Voltage protection level line-PG for Iimp D1 | Up |
| Voltage protection level line-line at 1 kV/µs C3 | Up |
| Voltage protection level line-PG at 1 kV/µs C3 | Up |
| Series impedance per line | |
| Cut-off frequency line-PG | fG |
| Capacitance line-line | C |
| Capacitance line-PG | C |
| Operating temperature range | |
| Degree of protection (with plugged-in protection module) | |
| Pluggable into | |
| Earthing via | |
| Enclosure material | |
| Colour | |
| Test standards | |
| SIL classification | |
| ATEX approvals | |
| IECEx approvals | |
| CSA & USA Hazloc approvals (1) | |
| CSA & USA Hazloc approvals (2) | |
| Approvals | |
| Weight | |
| GTIN | |
| PU | |
| Amount | |
| Further Pictures | |
| Options |
Space-saving combined lightning current and surge arrester module with LifeCheck feature for protecting two pairs of unearthed balanced interfaces. If LifeCheck detects thermal or electrical overload, the arrester has to be replaced. This status is indicated contactlessly by the DEHNrecord LC / MCM reader.
- LifeCheck SPD monitoring function
- Optimal protection of two single pairs
- For installation in conformity with the lightning protection zones concept at the boundaries from 0A –2 and higher
| Type | |
|---|---|
| Part No. | |
| SPD class | |
| SPD monitoring system | |
| Nominal voltage | UN |
| Max. continuous operating d.c. voltage | UC |
| Max. continuous operating a.c. voltage | UC |
| Nominal current at 45°C | IL |
| D1 Total lightning impulse current (10/350 µs) | Iimp |
| D1 Lightning impulse current (10/350 µs) per line | Iimp |
| C2 Total nominal discharge current (8/20 µs) | In |
| C2 Nominal discharge current (8/20 µs) per line | In |
| Voltage protection level line-line for Iimp D1 | Up |
| Voltage protection level line-PG for Iimp D1 | Up |
| Voltage protection level line-line at 1 kV/µs C3 | Up |
| Voltage protection level line-PG at 1 kV/µs C3 | Up |
| Series impedance per line | |
| Cut-off frequency line-line | fG |
| Capacitance line-line | C |
| Capacitance line-PG | C |
| Operating temperature range | |
| Degree of protection (with plugged-in protection module) | |
| Pluggable into | |
| Earthing via | |
| Enclosure material | |
| Colour | |
| Test standards | |
| SIL classification | |
| ATEX approvals | |
| IECEx approvals | |
| CSA & USA Hazloc approvals (1) | |
| CSA & USA Hazloc approvals (2) | |
| Approvals | |
| Weight | |
| GTIN | |
| PU | |
| Amount | |
| Further Pictures | |
| Options |
Space-saving combined lightning current and surge arrester module with LifeCheck feature for protecting max. four unearthed single lines with common reference potential. If LifeCheck detects thermal or electrical overload, the arrester has to be replaced. This status is indicated contactlessly by the DEHNrecord LC / MCM reader.
- LifeCheck SPD monitoring function
- Optimal protection of max. four lines
- For installation in conformity with the lightning protection zones concept at the boundaries from 0A – 2 and higher
| Type | |
|---|---|
| Part No. | |
| SPD class | |
| SPD monitoring system | |
| Nominal voltage | UN |
| Max. continuous operating d.c. voltage | UC |
| Max. continuous operating a.c. voltage | UC |
| Nominal current at 45°C | IL |
| D1 Total lightning impulse current (10/350 µs) | Iimp |
| D1 Lightning impulse current (10/350 µs) per line | Iimp |
| C2 Total nominal discharge current (8/20 µs) | In |
| C2 Nominal discharge current (8/20 µs) per line | In |
| Voltage protection level line-line for Iimp D1 | Up |
| Voltage protection level line-PG for Iimp D1 | Up |
| Voltage protection level line-line at 1 kV/µs C3 | Up |
| Voltage protection level line-PG at 1 kV/µs C3 | Up |
| Series impedance per line | |
| Cut-off frequency line-line | fG |
| Capacitance line-line | C |
| Capacitance line-PG | C |
| Operating temperature range | |
| Degree of protection (with plugged-in protection module) | |
| Pluggable into | |
| Earthing via | |
| Enclosure material | |
| Colour | |
| Test standards | |
| SIL classification | |
| ATEX approvals | |
| IECEx approvals | |
| CSA & USA Hazloc approvals (1) | |
| CSA & USA Hazloc approvals (2) | |
| Approvals | |
| Weight | |
| GTIN | |
| PU | |
| Amount | |
| Further Pictures | |
| Options |
Space-saving combined lightning current and surge arrester module with LifeCheck feature for protecting two pairs of balanced interfaces with diode protective circuit at the input, current loops (TTY) and optocoupler inputs. If LifeCheck detects thermal or electrical overload, the arrester has to be replaced. This status is indicated contactlessly by the DEHNrecord LC / MCM reader.
- LifeCheck SPD monitoring function
- Additional decoupling with regard to terminal equipment
- For installation in conformity with the lightning protection zones concept at the boundaries from 0A –2 and higher
| Type | |
|---|---|
| Part No. | |
| SPD class | |
| SPD monitoring system | |
| Nominal voltage | UN |
| Max. continuous operating d.c. voltage | UC |
| Max. continuous operating a.c. voltage | UC |
| Nominal current at 80°C | IL |
| D1 Total lightning impulse current (10/350 µs) | Iimp |
| D1 Lightning impulse current (10/350 µs) per line | Iimp |
| C2 Total nominal discharge current (8/20 µs) | In |
| C2 Nominal discharge current (8/20 µs) per line | In |
| Voltage protection level line-line for Iimp D1 | Up |
| Voltage protection level line-PG for Iimp D1 | Up |
| Voltage protection level line-line at 1 kV/µs C3 | Up |
| Voltage protection level line-PG at 1 kV/µs C3 | Up |
| Series impedance per line | |
| Cut-off frequency line-PG | fG |
| Capacitance line-line | C |
| Capacitance line-PG | C |
| Operating temperature range | |
| Degree of protection (with plugged-in protection module) | |
| Pluggable into | |
| Earthing via | |
| Enclosure material | |
| Colour | |
| Test standards | |
| SIL classification | |
| ATEX approvals | |
| IECEx approvals | |
| CSA & USA Hazloc approvals (1) | |
| CSA & USA Hazloc approvals (2) | |
| Approvals | |
| Weight | |
| GTIN | |
| PU | |
| Amount | |
| Further Pictures | |
| Options |
Space-saving combined lightning current and surge arrester module with LifeCheck feature for protecting four single lines with common reference potential as well as high-frequency transmissions which are not galvanically isolated. If LifeCheck detects thermal or electrical overload, the arrester has to be replaced. This status is indicated contactlessly by the DEHNrecord LC / MCM reader.
- LifeCheck SPD monitoring function
- Optimal protection of four single lines
- For installation in conformity with the lightning protection zones concept at the boundaries from 0A – 2 and higher
| Type | |
|---|---|
| Part No. | |
| SPD class | |
| SPD monitoring system | |
| Nominal voltage | UN |
| Max. continuous operating d.c. voltage | UC |
| Max. continuous operating a.c. voltage | UC |
| Nominal current at 45°C | IL |
| D1 Total lightning impulse current (10/350 µs) | Iimp |
| D1 Lightning impulse current (10/350 µs) per line | Iimp |
| C2 Total nominal discharge current (8/20 µs) | In |
| C2 Nominal discharge current (8/20 µs) per line | In |
| Voltage protection level line-line for Iimp D1 | Up |
| Voltage protection level line-PG for Iimp D1 | Up |
| Voltage protection level line-line at 1 kV/µs C3 | Up |
| Voltage protection level line-PG at 1 kV/µs C3 | Up |
| Series impedance per line | |
| Cut-off frequency line-PG | fG |
| Capacitance line-line | C |
| Capacitance line-PG | C |
| Operating temperature range | |
| Degree of protection (with plugged-in protection module) | |
| Pluggable into | |
| Earthing via | |
| Enclosure material | |
| Colour | |
| Test standards | |
| SIL classification | |
| ATEX approvals | |
| IECEx approvals | |
| CSA & USA Hazloc approvals (1) | |
| CSA & USA Hazloc approvals (2) | |
| Approvals | |
| Weight | |
| GTIN | |
| PU | |
| Amount | |
| Further Pictures | |
| Options |
Space-saving combined lightning current and surge arrester module with LifeCheck feature for protecting two pairs in unearthed high-frequency bus systems or video transmission systems. If LifeCheck detects thermal or electrical overload, the arrester has to be replaced. This status is indicated contactlessly by the DEHNrecord LC / MCM reader.
- LifeCheck SPD monitoring function
- Minimal signal interference
- For installation in conformity with the lightning protection zones concept at the boundaries from 0A –2 and higher
| Type | |
|---|---|
| Part No. | |
| SPD class | |
| SPD monitoring system | |
| Nominal voltage | UN |
| Max. continuous operating d.c. voltage | UC |
| Max. continuous operating a.c. voltage | UC |
| Nominal current at 45°C | IL |
| D1 Total lightning impulse current (10/350 µs) | Iimp |
| D1 Lightning impulse current (10/350 µs) per line | Iimp |
| C2 Total nominal discharge current (8/20 µs) | In |
| C2 Nominal discharge current (8/20 µs) per line | In |
| Voltage protection level line-line for Iimp D1 | Up |
| Voltage protection level line-PG for Iimp D1 | Up |
| Voltage protection level line-line at 1 kV/µs C3 | Up |
| Voltage protection level line-PG at 1 kV/µs C3 | Up |
| Series impedance per line | |
| Cut-off frequency line-line | fG |
| Capacitance line-line | C |
| Capacitance line-PG | C |
| Operating temperature range | |
| Degree of protection (with plugged-in protection module) | |
| Pluggable into | |
| Earthing via | |
| Enclosure material | |
| Colour | |
| Test standards | |
| SIL classification | |
| ATEX approvals | |
| IECEx approvals | |
| CSA & USA Hazloc approvals (1) | |
| CSA & USA Hazloc approvals (2) | |
| Approvals | |
| Weight | |
| GTIN | |
| PU | |
| Amount | |
| Further Pictures | |
| Options |
Space-saving surge arrester module with LifeCheck feature for protecting four lines of stranded signal interfaces. If LifeCheck detects thermal or electrical overload, the arrester has to be replaced. This status is indicated contactlessly by the DEHNrecord LC / MCM reader.
920 388: Presumably available in the second quarter 2012
920 388: Presumably available in the second quarter 2012
- LifeCheck SPD monitoring function
- Distinctive "Y" circuit
- For installation in conformity with the lightning protection zones concept at the boundaries from 0B –2 and higher
| Type | |
|---|---|
| Part No. | |
| SPD class | |
| SPD monitoring system | |
| Nominal voltage | UN |
| Max. continuous operating d.c. voltage line-line | UC |
| Max. continuous operating d.c. voltage line-PG | UC |
| Max. continuous operating a.c. voltage line-line | UC |
| Max. continuous operating a.c. voltage line-PG | UC |
| Nominal current at 45°C | IL |
| C2 Total nominal discharge current (8/20 µs) | In |
| C2 Nominal discharge current (8/20 µs) per line | In |
| Voltage protection level line-line at 1 kV/µs C3 | Up |
| Voltage protection level line-PG at 1 kV/µs C3 | Up |
| Cut-off frequency line-line | fG |
| Capacitance line-line | C |
| Capacitance line-PG | C |
| Operating temperature range | |
| Degree of protection (with plugged-in protection module) | |
| Pluggable into | |
| Earthing via | |
| Enclosure material | |
| Colour | |
| Test standards | |
| SIL classification | |
| Approvals | |
| Weight | |
| GTIN | |
| PU | |
| Amount | |
| Further Pictures | |
| Options |
Space-saving combined lightning current and surge arrester module with LifeCheck feature for protecting one pair of unearthed balanced interfaces. If LifeCheck detects thermal or electrical overload, the arrester has to be replaced. This status is indicated contactlessly by the DEHNrecord LC / MCM reader.
- LifeCheck SPD monitoring function
- Optimal protection of one pair
- For installation in conformity with the lightning protection zones concept at the boundaries from 0A –2 and higher
| Type | |
|---|---|
| Part No. | |
| SPD class | |
| SPD monitoring system | |
| Nominal voltage | UN |
| Max. continuous operating d.c. voltage | UC |
| Max. continuous operating a.c. voltage | UC |
| Nominal current at 45°C | IL |
| D1 Total lightning impulse current (10/350 µs) | Iimp |
| D1 Lightning impulse current (10/350 µs) per line | Iimp |
| C2 Total nominal discharge current (8/20 µs) | In |
| C2 Nominal discharge current (8/20 µs) per line | In |
| Voltage protection level line-line for Iimp D1 | Up |
| Voltage protection level line-PG for Iimp D1 | Up |
| Voltage protection level line-line at 1 kV/µs C3 | Up |
| Voltage protection level line-PG at 1 kV/µs C3 | Up |
| Series impedance per line | |
| Cut-off frequency line-line | fG |
| Capacitance line-line | C |
| Capacitance line-PG | C |
| Operating temperature range | |
| Degree of protection (with plugged-in protection module) | |
| Pluggable into | |
| Earthing via | |
| Enclosure material | |
| Colour | |
| Test standards | |
| SIL classification | |
| ATEX approvals | |
| IECEx approvals | |
| CSA & USA Hazloc approvals (1) | |
| CSA & USA Hazloc approvals (2) | |
| Approvals | |
| Weight | |
| GTIN | |
| PU | |
| Amount | |
| Further Pictures | |
| Options |
Space-saving combined lightning current and surge arrester module with LifeCheck feature for protecting one pair of unearthed balanced interfaces with direct or indirect shield earthing. If LifeCheck detects thermal or electrical overload, the arrester has to be replaced. This status is indicated contactlessly by the DEHNrecord LC / MCM reader.
- LifeCheck SPD monitoring function
- Optimal protection of one pair and line shield
- For installation in conformity with the lightning protection zones concept at the boundaries from 0A –2 and higher
| Type | |
|---|---|
| Part No. | |
| SPD class | |
| SPD monitoring system | |
| Nominal voltage | UN |
| Max. continuous operating d.c. voltage | UC |
| Max. continuous operating a.c. voltage | UC |
| Nominal current at 45°C | IL |
| D1 Total lightning impulse current (10/350 µs) | Iimp |
| D1 Lightning impulse current (10/350 µs) per line | Iimp |
| C2 Total nominal discharge current (8/20 µs) | In |
| C2 Nominal discharge current (8/20 µs) per line | In |
| Voltage protection level line-line for Iimp D1 | Up |
| Voltage protection level line-PG for Iimp D1 | Up |
| Voltage protection level line-line at 1 kV/µs C3 | Up |
| Voltage protection level line-PG at 1 kV/µs C3 | Up |
| Series impedance per line | |
| Cut-off frequency line-line | fG |
| Capacitance line-line | C |
| Capacitance line-PG | C |
| Operating temperature range | |
| Degree of protection (with plugged-in protection module) | |
| Pluggable into | |
| Earthing via | |
| Enclosure material | |
| Colour | |
| Test standards | |
| SIL classification | |
| ATEX approvals | |
| IECEx approvals | |
| CSA & USA Hazloc approvals (1) | |
| CSA & USA Hazloc approvals (2) | |
| Approvals | |
| Weight | |
| GTIN | |
| PU | |
| Amount | |
| Further Pictures | |
| Options |
Space-saving combined lightning current and surge arrester module with LifeCheck feature for protecting two single lines with common reference potential as well as unbalanced interfaces, with direct or indirect shield earthing. If LifeCheck detects thermal or electrical overload, the arrester has to be replaced. This status is indicated contactlessly by the DEHNrecord LC / MCM reader.
- LifeCheck SPD monitoring function
- Optimal protection of two single lines and line shield
- For use in conformity with the lightning protection zones concept at the boundaries from 0A –2 and higher
| Type | |
|---|---|
| Part No. | |
| SPD class | |
| SPD monitoring system | |
| Nominal voltage | UN |
| Max. continuous operating d.c. voltage | UC |
| Max. continuous operating a.c. voltage | UC |
| Nominal current at 45°C | IL |
| D1 Total lightning impulse current (10/350 µs) | Iimp |
| D1 Lightning impulse current (10/350 µs) per line | Iimp |
| C2 Total nominal discharge current (8/20 µs) | In |
| C2 Nominal discharge current (8/20 µs) per line | In |
| Voltage protection level line-line for Iimp D1 | Up |
| Voltage protection level line-PG for Iimp D1 | Up |
| Voltage protection level line-line at 1 kV/µs C3 | Up |
| Voltage protection level line-PG at 1 kV/µs C3 | Up |
| Series impedance per line | |
| Cut-off frequency line-PG | fG |
| Capacitance line-line | C |
| Capacitance line-PG | C |
| Operating temperature range | |
| Degree of protection (with plugged-in protection module) | |
| Pluggable into | |
| Earthing via | |
| Enclosure material | |
| Colour | |
| Test standards | |
| SIL classification | |
| ATEX approvals | |
| IECEx approvals | |
| CSA & USA Hazloc approvals (1) | |
| CSA & USA Hazloc approvals (2) | |
| Approvals | |
| Weight | |
| GTIN | |
| PU | |
| Amount | |
| Further Pictures | |
| Options |
Space-saving combined lightning current and surge arrester module with LifeCheck feature for protecting one pair in high-frequency transmissions which are not galvanically isolated; with direct or indirect shield earthing. If LifeCheck detects thermal or electrical overload, the arrester has to be replaced. This status is indicated contactlessly by the DEHNrecord LC / MCM reader.
- LifeCheck SPD monitoring function
- Optimal protection of one pair and shield
- For installation in conformity with the lightning protection zones concept at the boundaries from 0A –2 and higher
| Type | |
|---|---|
| Part No. | |
| SPD class | |
| SPD monitoring system | |
| Nominal voltage | UN |
| Max. continuous operating d.c. voltage | UC |
| Max. continuous operating a.c. voltage | UC |
| Nominal current at 45°C | IL |
| D1 Total lightning impulse current (10/350 µs) | Iimp |
| D1 Lightning impulse current (10/350 µs) per line | Iimp |
| C2 Total nominal discharge current (8/20 µs) | In |
| C2 Nominal discharge current (8/20 µs) per line | In |
| Voltage protection level line-line for Iimp D1 | Up |
| Voltage protection level line-PG for Iimp D1 | Up |
| Voltage protection level line-line at 1 kV/µs C3 | Up |
| Voltage protection level line-PG at 1 kV/µs C3 | Up |
| Series impedance per line | |
| Cut-off frequency line-PG | fG |
| Capacitance line-line | C |
| Capacitance line-PG | C |
| Operating temperature range | |
| Degree of protection (with plugged-in protection module) | |
| Pluggable into | |
| Earthing via | |
| Enclosure material | |
| Colour | |
| Test standards | |
| SIL classification | |
| ATEX approvals | |
| IECEx approvals | |
| CSA & USA Hazloc approvals (1) | |
| CSA & USA Hazloc approvals (2) | |
| Approvals | |
| Weight | |
| GTIN | |
| PU | |
| Amount | |
| Further Pictures | |
| Options |
Space-saving combined lightning current and surge arrester module with LifeCheck feature for protecting one pair in unearthed high-frequency bus systems or video transmission systems, with direct or indirect shield earthing. If LifeCheck detects thermal or electrical overload, the arrester has to be replaced. This status is indicated contactlessly by the DEHNrecord LC / MCM reader.
- LifeCheck SPD monitoring function
- Minimal signal interference
- For installation in conformity with the lightning protection zones concept at the boundaries from 0A –2 and higher
| Type | |
|---|---|
| Part No. | |
| SPD class | |
| SPD monitoring system | |
| Nominal voltage | UN |
| Max. continuous operating d.c. voltage | UC |
| Max. continuous operating a.c. voltage | UC |
| Nominal current at 45°C | IL |
| D1 Total lightning impulse current (10/350 µs) | Iimp |
| D1 Lightning impulse current (10/350 µs) per line | Iimp |
| C2 Total nominal discharge current (8/20 µs) | In |
| C2 Nominal discharge current (8/20 µs) per line | In |
| Voltage protection level line-line for Iimp D1 | Up |
| Voltage protection level line-PG for Iimp D1 | Up |
| Voltage protection level line-line at 1 kV/µs C3 | Up |
| Voltage protection level line-PG at 1 kV/µs C3 | Up |
| Series impedance per line | |
| Cut-off frequency line-line | fG |
| Capacitance line-line | C |
| Capacitance line-PG | C |
| Operating temperature range | |
| Degree of protection (with plugged-in protection module) | |
| Pluggable into | |
| Earthing via | |
| Enclosure material | |
| Colour | |
| Test standards | |
| SIL classification | |
| ATEX approvals | |
| IECEx approvals | |
| CSA & USA Hazloc approvals (1) | |
| CSA & USA Hazloc approvals (2) | |
| Approvals | |
| Weight | |
| GTIN | |
| PU | |
| Amount | |
| Further Pictures | |
| Options |
Space-saving, two-pole lightning current arrester module with LifeCheck feature and shield earthing for almost all applications. For use in conjunction with downstream Q surge arresters or combined lightning current and surge arresters with a lower or equal voltage level. If LifeCheck detects thermal or electrical overload, the arrester has to be replaced. This status is indicated contactlessly by the DEHNrecord LC / MCM reader.
- LifeCheck SPD monitoring function
- Two-pole lightning equipotential bonding with four terminals for shield and/or functional earthing
- For installation in conformity with the lightning protection zones concept at the boundaries from 0A – 1 and higher
| Type | |
|---|---|
| Part No. | |
| SPD class | |
| SPD monitoring system | |
| Nominal voltage | UN |
| Max. continuous operating d.c. voltage | UC |
| Max. continuous operating a.c. voltage | UC |
| Nominal current at 45°C | IL |
| D1 Total lightning impulse current (10/350 µs) | Iimp |
| D1 Lightning impulse current (10/350 µs) per line | Iimp |
| C2 Total nominal discharge current (8/20 µs) | In |
| C2 Nominal discharge current (8/20 µs) per line | In |
| Voltage protection level line-line for Iimp D1 | Up |
| Voltage protection level line-PG for Iimp D1 | Up |
| Voltage protection level line-line at 1 kV/µs C3 | Up |
| Voltage protection level line-PG at 1 kV/µs C3 | Up |
| Series impedance per line | |
| Capacitance line-line | C |
| Capacitance line-PG | C |
| Operating temperature range | |
| Degree of protection (with plugged-in protection module) | |
| Pluggable into | |
| Earthing via | |
| Enclosure material | |
| Colour | |
| Test standards | |
| SIL classification | |
| ATEX approvals | |
| IECEx approvals | |
| CSA & USA Hazloc approvals (1) | |
| CSA & USA Hazloc approvals (2) | |
| Approvals | |
| Weight | |
| GTIN | |
| PU | |
| Amount | |
| Further Pictures | |
| Options |
Space-saving combined lightning current and surge arrester module with LifeCheck feature for protecting one pair of unearthed balanced interfaces, which specifically fulfils the requirements of Dupline buses, direct or indirect shield earthing. If LifeCheck detects thermal or electrical overload, the arrester has to be replaced. This status is indicated contactlessly by the DEHNrecord LC / MCM reader.
- Suitable for Dupline buses
- LifeCheck SPD monitoring function
- Effective protection for one pair and shield
- For installation in conformity with the lightning protection zones concept at the boundaries from 0A –2 and higher
| Type | |
|---|---|
| Part No. | |
| SPD class | |
| SPD monitoring system | |
| Nominal voltage | UN |
| Max. continuous operating d.c. voltage | UC |
| Max. continuous operating a.c. voltage | UC |
| Nominal current at 70° C | IL |
| D1 Total lightning impulse current (10/350 µs) | Iimp |
| D1 Lightning impulse current (10/350 µs) per line | Iimp |
| C2 Total nominal discharge current (8/20 µs) | In |
| C2 Nominal discharge current (8/20 µs) per line | In |
| Voltage protection level line-line for Iimp D1 | Up |
| Voltage protection level line-PG for Iimp D1 | Up |
| Voltage protection level line-line at 1 kV/µs C3 | Up |
| Voltage protection level line-PG at 1 kV/µs C3 | Up |
| Series impedance per line | |
| Cut-off frequency line-line | fG |
| Capacitance line-line | C |
| Capacitance line-PG | C |
| Operating temperature range | |
| Degree of protection (with plugged-in protection module) | |
| Pluggable into | |
| Earthing via | |
| Enclosure material | |
| Colour | |
| Test standards | |
| SIL classification | |
| ATEX approvals | |
| IECEx approvals | |
| CSA & USA Hazloc approvals (1) | |
| CSA & USA Hazloc approvals (2) | |
| Approvals | |
| Weight | |
| GTIN | |
| PU | |
| Amount | |
| Further Pictures | |
| Options |
Space-saving surge arrester module with LifeCheck feature for protecting two lines of stranded signal interfaces up to 250 V a.c. If LifeCheck detects thermal or electrical overload, the arrester has to be replaced. This status is indicated contactlessly by the DEHNrecord LC / MCM reader.
- LifeCheck SPD monitoring
- Distinctive Y circuit
- For installation in conformity with the lightning protection zones concept at the boundaries from 0B –2 and higher
| Type | |
|---|---|
| Part No. | |
| SPD class | |
| SPD monitoring system | |
| Nominal voltage | UN |
| Max. continuous operating d.c. voltage line-line | UC |
| Max. continuous operating d.c. voltage line-PG | UC |
| Max. continuous operating a.c. voltage line-line | UC |
| Max. continuous operating a.c. voltage line-PG | UC |
| Nominal current at 45°C | IL |
| C2 Total nominal discharge current (8/20 µs) | In |
| C2 Nominal discharge current (8/20 µs) per line | In |
| Voltage protection level line-line at 1 kV/µs C3 | Up |
| Voltage protection level line-PG at 1 kV/µs C3 | Up |
| Cut-off frequency line-line | fG |
| Capacitance line-line | C |
| Capacitance line-PG | C |
| Operating temperature range | |
| Degree of protection (with plugged-in protection module) | |
| Pluggable into | |
| Earthing via | |
| Enclosure material | |
| Colour | |
| Test standards | |
| Weight | |
| GTIN | |
| PU | |
| Amount | |
| Further Pictures | |
| Options |
Space-saving surge arrester module with LifeCheck feature for protecting two pairs of stranded signal interfaces. If LifeCheck detects thermal or electrical overload, the arrester has to be replaced. This status is indicated contactlessly by the DEHNrecord LC / MCM reader.
Presumably available in the second quarter 2012
Presumably available in the second quarter 2012
- LifeCheck SPD monitoring
- Distinctive Y circuit
- For installation in conformity with the lightning protection concept at the boundaries from 0B – 2.
| Type | |
|---|---|
| Part No. | |
| SPD class | |
| SPD monitoring system | |
| Nominal voltage | UN |
| Max. continuous operating d.c. voltage line-line | UC |
| Max. continuous operating d.c. voltage line-PG | UC |
| Max. continuous operating a.c. voltage line-line | UC |
| Max. continuous operating a.c. voltage line-PG | UC |
| Nominal current at 80°C | IL |
| D1 Total lightning impulse current (10/350 µs) | Iimp |
| D1 Lightning impulse current (10/350 µs) per line | Iimp |
| C2 Total nominal discharge current (8/20 µs) | In |
| C2 Nominal discharge current (8/20 µs) per line | In |
| Voltage protection level line-line at 1 kV/µs C3 | Up |
| Voltage protection level line-PG at 1 kV/µs C3 | Up |
| Series impedance per line | |
| Cut-off frequency line-line | fG |
| Capacitance line-line | C |
| Capacitance line-PG | C |
| Operating temperature range | |
| Degree of protection (with plugged-in protection module) | |
| Pluggable into | |
| Earthing via | |
| Enclosure material | |
| Colour | |
| Test standards | |
| Weight | |
| GTIN | |
| PU | |
| Amount | |
| Further Pictures | |
| Options |
Accessories
DRC LC M3+
![]() |
|
DRC MCM XT
![]() |
| ![]() |
BXT BAS
![]() |
| ![]() |
Labelling System BA1-BA15
![]() |
|




































































