Further Models / Accessory:
![]() Rope diameter 6 mm | ![]() Rope diameter 8 mm |
| Part No. | |
|---|---|
| Clamping range of connection lug | |
| Material of connection lug | |
| Clamping range of clamping frame | |
| Material of clamping frame | |
| Length | |
| Material of rope | |
| Cross section | |
| Temperature range | |
| Type of cable | |
| Insulation | |
| Standard | |
| Weight | |
| GTIN | |
| PU | |
| Amount | |
| Further Pictures | |
| Options |
| Part No. | |
|---|---|
| Clamping range of connection lug | |
| Material of connection lug | |
| Clamping range of clamping frame | |
| Material of clamping frame | |
| Length | |
| Material of rope | |
| Cross section | |
| Temperature range | |
| Type of cable | |
| Insulation | |
| Standard | |
| Weight | |
| GTIN | |
| PU | |
| Amount | |
| Further Pictures | |
| Options |











