Details
The air-termination rods shall be installed with two concrete blocks (weight 17 kg each) for wind velocities up to 145 km/h (wind load zone II). The stackable concrete block (Part No. 102 010) and the support plate (Part No. 102 050) have to be ordered separately. |
Further Models / Accessory:
![]() Crimped type | ![]() Variable type with thread M10 | ![]() Accessories |
| Part No. | |
|---|---|
| Total length | l1 |
| Insulating distance | l2 |
| Material of air-termination rod/bushing | |
| Material of spacer | |
| Colour of spacer | |
| Material factor km | |
| Type | |
| Permanent temperature range | |
| Weight | |
| GTIN | |
| PU | |
| Amount | |
| Further Pictures | |
| Options |
| Part No. | |
|---|---|
| Total length | l1 |
| Insulating distance | l2 |
| Material of air-termination rod/bushing | |
| Material of spacer | |
| Colour of spacer | |
| Material factor km | |
| Type | |
| Permanent temperature range | |
| Weight | |
| GTIN | |
| PU | |
| Amount | |
| Further Pictures | |
| Options |

















