Service
Some references

Fraunhofer Institut, Germany

JVA penal institution, Luxemburg

News agency REUTERS AG Frankfurt,
Germany
Service for isolated air-termination systems
in accordance with IEC 62305
We manage the complete design process including drawings, installation details, bill of materials, specification texts, design descriptions, and material offers.
The following information is required for designing:
- The class of LPS selected for the structure
- Earth-termination system of the structure
- Photos
- Drawings (if any)
- For systems in hazardous areas: hazardous area zone plans
You will receive the following:
- A design offer
- Preparation of the lightning protection general drawings (CAD)
- Preparation of the detailed installation drawings of the air-termination systems (CAD)
- Calculations of the separation distances in accordance with IEC 62305
- Bill of material (material offer if required)
- Description of the lightning protection concept
- On-site inspection (upon consultation)