Service
According to European Standard EN 61643-11, low voltage surge protection devices are classified as Types 1,2, and 3.
Nowhere are these discrepancies more obvious
than with so-called "combined arresters", where a multitude of names
such as "combined arrester set", "Type 1 / Type 2 combination", "B-C
arrester", "T1+T2+T3 arrester" or even "BCD arrester" are
a recipe for confusion, leading to the situation where different products
are available with parameters, protective effects and even different wave
shapes which deviate from one another.
The EN 62305 standard for lightning protection (now adopted in the UK as
BS EN 62305) requires that "co-ordinated surge protection devices have to
be installed at the entry (of the low-voltage supply system)". It describes
precisely the use of surge protective devices for internal lightning protection.
In particular, it specifies that the lightning protection zone concept requires
the installation of surge protective devices whenever an electrical conductor
crosses the boundary between two lightning protection zones. These surge
protective devices have to be energy co-ordinated so that the total loading
of the protective devices is subdivided according to their power carrying
capability, so that the original lightning hazard will be reduced to values
below the immunity of the devices to be protected. It is this energy co-ordination
between the various surge protective devices and the devices to be protected
that determines the requirements which define a combined arrester.
published
in
Electrical Engineering
March 2007
Erich Reuss, of DEHN (UK), discusses the potential problems associated with MOV combined arresters and urges engineers to be aware of the limitations of these devices.
Combined lightning and surge arresters - spark gaps or varistors?
So, what is a combined arrester?
A combined lightning current and surge arrester has the following features:
- High discharge capacity for lightning currents with the 10/350µs waveform for lightning equipotentional bonding purposes
- A voltage protection level of below 1.5kV for safe insulation co-ordination with terminal devices and the operating equipment of the electrical installation
- Energy co-ordination with downstream surge protection devices in the installation and with the consumers to be protected
For larger electrical systems, it is best to install surge protective devices
at the locations specified by the lightning protection zones concept, for
example, lightning equipotential bonding at the building entry and surge
protection at the distribution box and/or in the vicinity of the terminal
devices.
Even then, according to the standards, this arrester is a Type 1 (according
to EN 61643-11) and class 1 device (IEC 61643-1).
Interest in combined lightning current and surge arresters has been stimulated
by the trend towards more compact electrical systems, where they can replace
lighting current arresters to provide both lightning and surge protection
for the electrical system and the sensitive consumer and control devices.
Spark-gap and varistor arresters
For many years, lightning current and combined arresters based on creepage
discharge spark-gap technology have been used for the integration of the
low-voltage supply into the lightning equipotential bonding system, and spark-gap
devices now safely protect hundreds of thousands of electrical systems throughout
the world.
Varistor based arresters, however, almost exclusively use metal oxide varistors
(MOVs). The MOV acts as a voltage-controlled resistor, and can reduce its
resistance value considerably as the current load increases. The response
time is in the region of tens of nanoseconds. This behaviour makes the MOV
appear to be an almost ideal surge protective device for applications where
the arrester is situated near the terminal device.
Many data sheets for varistor based products state the MOVs have a high discharge
capacity for high-energy impulse currents. This is only partially correct,
however. It is certainly applicable when you compare the energy absorption
of MOV devices with other components such as diodes. It does not, however,
take into account the fact that lightning equipotential bonding impulse currents
with the 10/350µs waveform have to be assessed according to the standards
and directives mentioned earlier. In fact, the loading on a typical installation
can be many times higher than the discharge capacity of a typical varistor
type arrester.
Another reason that varistor-based lightning current and surge arresters
are not suitable as combined arresters is the fact that they lack co-ordination
capability with other protective devices and with the equipment and devices
to be protected. The continuous effectiveness and the fixed current/voltage
characteristic of the MOV are the reason for these application restrictions.
It is difficult, therefor, to co-ordinate varistor arresters with 10/350µs
impulses, or use them in situations with downstream inductances or installation
lines.
This is a different situation from that which occurs with a combined lightning
current and surge arrester based on a spark-gap, where the voltage across
the arrester collapses to the so-called arc voltage immediately after its
response, which means that the subsequent protective elements are no longer
loaded.
The conclusion is that lightning current and combined arresters based on
MOVs are not a viable alternative to creepage discharge spark-gap arresters
because of their inherent operating characteristics. There is, therefore,
an urgent need for planners, engineers and installers at all levels to be
aware of the limitations of these devices, and to promote safety awareness
by offering competent advice and execution of the specialised engineering
tasks involved.
