DEHN + SÖHNE

Downloads


Installation Instructions will be found directly on the individual product site.
go Products

Note:

Some of the files provided for download are available in PDF format. To view these files you will need the software "Adobe Acrobat Reader". If you do not have Acrobat Reader on your computer, you can download it here:
go Get Acrobat Reader

 

DEHNsupport

Planning software for lightning protection systems

The electronic decision aid DEHNsupport provides easy-to-handle and practical programmes for designers and installers. It covers the risk management, the calculation of the length of air-termination rods, the separation distance, or the calculation of the length of earthing electrodes, hence simplifying the planning of a lightning protection system.
A user-friendly design allows convenient application of the programmes and good support in view of the objects to be protected.

Help:

Should you have problems with this program running it may be due to the Macro security level within Excel being set too high.
To correct the problem go into Excel – Tools – Macro – Security and set the security level to a lower level.

TRY IT:
go Download Demo Version DEHNsupport Toolbox [64 MB]
UPDATE - Licence owners only:
go Update Programme [65 MB]

Previous changes to the versions:

go Version 2.044 (9-28-2011)
DEHN Distance Tool v. 2.0
  • Improved graphic resolution and zoom function
  • Building lengths and widths up to 250.00 m and building heights up to 300.00 m can be entered
  • Integration of the "hipped roof" option
  • Extension of the entry option for complex buildings
  • Colour-coded conductors
  • Improvement of the capture option in the "Adapt LPS" menu
  • Integration of a copy function for air-termination rods and measuring points
  • New "Comment" option
  • Definition of a point of strike
  • Update of the "Print" option
  • Update of the DEHN Distance Tool program help
go Version 2.043 (7-15-2011)
  • Integration of Macedonian
  • The ground flash density map of Macedonia was added to the DEHN Risk Tool software; the country-specific standard MKS EN 62305 can now be selected as calculation basis.
  • Revision of the Hungarian ground flash density database
  • Reference to the EN 50164-1 .... -5 component standard is included in the long/short printout of the risk analysis (1 page)
go Version 2.042 (12-16-2010)
  • Hungarian language was integrated and the ground flash density map/ data of Hungary was added to the DEHN Risk Tool software;
    the country-specific standard MSZ EN 62305 can now be selected as calculation basis.
  • Integration of the Austrian preface regarding the risk analysis in accordance with ÖVE/ÖNORM EN 62305-2:2010.
    Factors Lf , LO and rf were changed. Validity in Austria since 03-20-2010.
  • Revision of the French ground flash density database
  • Adaptation of the Russian language
go Version 2.041 (7-23-2010)
  • If you have performed risk analyses or if you have edited or selected already
    existing calculations by using version 2.040, which was published on July 12, 2010,
    they are incorrect.
    In these calculations, risk components RA as well as RU (risk components for touch and
    step voltage outside and inside the structure) have not been calculated.
    To be able to undo these calculation errors, you have to install version 2.041 and edit your calculations once again. go Instruction PDF [500 KB]

    Please note: The error only occurs in analyses with created lightning protection zones/ zones.
go Version 2.040 (7-12-2010)
  • Polish language was integrated and the lightning density map of Poland was added to the DEHN Risk Tool software; the country-specific standard PN-EN 62305 can now be selected as calculation basis.
  • Russian language was integrated.