DEHN + SÖHNE

DEHNsupport / Toolbox

The DEHNsupport software is based on a customer / project management where all calculations can be structured and permanently stored.

DEHNsupport Berechnungshilfen

To manage calculations
a) a customer has to be created and
b) a project has to be created for the customer.

The calculations are saved in a project file and can be retrieved and changed at a later date. Data can be recorded for the relevant customer / project, this is then displayed in the reports based on the calculated results.


 

DEHNsupport Toolbox - Calculation Aids

The DEHNsupport Toolbox offers a variety of calculation possibilities in the field of lightning protection and is based on the requirements of the EN, BS EN 62305-x* standard series.
This software, which is available in different languages and which complies with the international standard, is a tool to help in the implementation of lightning and surge protection measures.

The following calculation aids are integrated into the software:

DEHN Risk Tool DEHN Risk Tool:
A risk analysis allows to assess the potential risk for structures and to take specific measures to reduce the risk. The result is the selection of protection measures which make good economic sense and which are ideally suited for the characteristics of the structure and the type of utilisation.
DEHN Distance Tool DEHN Distance Tool:
Calculation of the separation distance in accordance with EN 62305-3*
The calculation of the separation distance by means of the Distance Tool software is based on nodal analysis, a me- thod for network analysis used in electrical engineering. A constant earth resistance is assumed when calculating the separation distance (type B earth electrode).
space
DEHN Air Termination Tool DEHN Air-Termination Tool:
Determination of the length of the air-termination rods
The DEHNsupport software also includes the determination of the length of the air-termination rods. Air- termination rods allow to integrate large areas into the protected zone of lightning protection zone 0B.
space
DEHN Earthing Tool DEHN Earthing Tool:
Determination of the length of the earth electrodes
Another tool of the DEHNsupport software allows to determine the length of the earth electrodes in accordance with EN 62305-3*.

* DIN EN 62305-3 (VDE 0185-305-3); IEC 62305-3; CSN EN 62305-3; CEI EN 62305 e-3 (CEI 81-10-10/2 e 3); STN EN 62305-3; ÖVE/ÖNORM EN 62305-3; NF EN 62305-3; NBN EN 62305-3; BS EN 62305-3;

go Download Software (Demo/Update)
go Download Brochure PDF [5 MB]