New Products
Surge Protection - IT Networks SPDs for fixed installation or for use as plug-in adapters divided in lightning current arrester, combined SPD or surge arrester for the following applications:
|
More New Products:
- Surge Protection - Power Supply
- Surge Protection - IT Systems
- Lightning Protection / Earthing
- Safety Equipment

Surge Protection IT Networks - Yellow/Line
Pluggable, multipole, universal lightning current / surge arrester for information technology systems. The arrester can be used for all voltages in the range from 0 to 180 V. The LifeCheck-equipped arrester module allows contactless and fast testing of SPDs by means of a mobile reader or a stationary condition monitoring system. The arrester module and base part have to be ordered separately.
|
|
DEHNpatch is the first Cat. 6A certified patch cable with built-in surge protection that can be used according to IEEE 802.af for voltages up to 57 V. |
|
Surge arrester for remote power supply with integrated gas discharge tube. Especially adapted to wireless applications for coaxial interfaces of devices and antennas. Available with SMA, BNC or N connection for bushing installation.
|
Surge arrester for outdoor use to be screwed onto two-wire field devices. Stainless steel. Installation up to a degree of protection of IP 67. |

Universal arrester for different voltage ranges
Condition Monitoring System LifeCheck®
DEHNpatch
BXT ML2 MY 250
DEHNgate DGA G SMA - Surge arrester for remote power supply with integrated gas discharge tube.
DEHNpipe - Flameproof surge arrester for use in potentially explosive atmospheres for protecting measuring circuits and bus systems.