DEHN + SÖHNE

Products / New Products

Safety Equipment

For working at electrical installations

  • Safety Equipment for working at electrical installations
    space
  • DELTECprogramme for live working
    space
  • Safety Equipment for electrical railways

More New Products:

 

Safety Equipment

 

DEHN New Products - Safety Equipment

 

go Online configurator | Earthing and short-circuiting devices
Online ConfiguratorEasy online configuration of earthing and short-circuiting devices

The new earthing and short-circuiting configurator allows easy, quick and safe online configuration of your earthing and short-circuiting device. Quickly select the right earthing and short-circuiting device for your application via the intuitive menu navigation. The configuration of the connecting parts and earthing cables is precise and perfectly harmonised.

go more information

go PPE - Personal Protective Equipment

Personal Protective Equipment PPE - Personal Protective Equipment

  • Coating on the inner surface of the face shield prevents misting up
  • U-shaped rubber strap can be attached to all types of safety helmets with or without drip peak
  • Two locking positions: The face shield can be locked into the use and non-use position
  • Safety helmet available in different colours
  • NH fuse puller with protective sleeve made from coated cotton fabric

go Detailed information on "Safety helmet with face shield"
go Detailed information on "Protective gloves"

go PHE III ZK - Voltage Detector

PHE III ZKPHE III ZK - Voltage Detector

  • For use in wet weather
  • For indoor and outdoor installations
  • With self-testing element
  • Visual and acoustic indication
  • Wide nominal ranges
  • Easy transport due to detachable insulating stick and test prod
  • With universal gear coupling to adjust the angle of the voltage detector
  • Fast battery replacement without additional tools
  • Test set with interchangeable test prods for switchgear installations and overhead lines

go Detailed technical information

go PHE III - Voltage Detector

Spannungsprüferset PHE IIIPHE III - Voltage Detector

  • For use in wet weather
  • For indoor and outdoor installations
  • Modular system allows for flexibility when used in switchgear installations and overhead lines
  • With self-testing element
  • Visual and acoustic indicator
  • Easy transport due to detachable test prod and modular insulating stick
  • Fast battery replacement without additional tools

 

go Detailed technical information
go PHE/G I - Voltage Detector for d.c. links

PHE/GPHE/G I - for d.c. links (ICE operating head)

  • For use in wet weather
  • For indoor and outdoor installations
  • For use in direct voltage systems (electrified rail networks, d.c. links)
  • With self-testing element
  • Visual indicator
  • Optional earthing (positive or negative pole)
  • Easy transport due to detachable insulating stick

go Detailed technical information

go DEHNcap HR - LRM Test Kit

DEHNcap HR-LRMDEHNcap HR - LRM Test Kit
Nominal voltages up to 45 kV / 50 Hz

Kit for verifying safe isolation from supply voltage and in-phase conditions in HR and LRM systems

Just one set for HR- and LRM-systems!

go Detailed technical information

go SCS Switching Sticks

Schaltstange SCS SCS Switching Sticks

  • Not for use in wet weather
  • For indoor and outdoor installations
  • Fully insulated, massive switching stick head
  • Allows for deep access to the installation
  • For use as operating stick for inserting insulating protective shutters according to DIN VDE 0682 Part 552

go Detailed technical information

go Two-Part Earthing Stick

ErdungsstangeTwo-Part Earthing Stick

  • For attaching earthing and short-circuiting devices
  • Modular for easy transport
  • Light-weight construction
  • Hexagon shaft (width across flats 19) or T pin shaft

 

go Detailed technical information