DEHN + SÖHNE

Products / List of discontinued products

Index
 
Lightning Protection
go Conductors, clamps,
  connecting components ...
 
Red/Line
go SPDs Type 1
  Combined SPDs
  Coordinated lightning
  current arrester
  SPDs Type 1
go SPDs Typ 2
  SPDs
go SPDs Typ 3, more products
  SPDs Type 3
  Mains connection box
  Accessories
  Isolating spark gaps
 
Yellow/Line
go BLITZDUCTOR®, DPL, More products
 
Safety equipment
go Safety equipment
 

 

 

Surge protection power supply

SPDs Type 2
Outdated Current product
Part No. Type Part No. Type
900506 DG TN 230 952200 DG M TN 275
900507 DG TN 230 FM 952205 DG M TN 275 FM
900508 DG TT 230 952110 DG M TT 2P 275
900509 DG TT 230 FM 952115 DG M TT 2P 275 FM
900510 DG TNC 230 400 952300 DG M TNC 275
900520 DG TT 230 400 952310 DG M TT 275
900530 DG TNS 230 400 952400 DG M TNS 275
900540 DG TNC 230 400 FM 952305 DG M TNC 275 FM
900550 DG TT 230 400 FM 952315 DG M TT 275 FM
900560 DG TNS 230 400 FM 952405 DG M TNS 275 FM
900516 DG IT 500 952302 DG M WE 600
900546 DG IT 500 FM 952307 DG M WE 600 FM
950220 DG T 48 952078 DG S 48
950225 DG T 48 FM 952098 DG S 48 FM
900654 DG T 75 952071 DG S 75
900684 DG T 75 FM 952091 DG S 75 FM
900653 DG T 150 952072 DG S 150
900683 DG T 150 FM 952092 DG S 150 FM
900650 DG T 275 952070 DG S 275
900680 DG T 275 FM 952090 DG S 275 FM
900652 DG T 320 952073 DG S 320
900682 DG T 320 FM 952093 DG S 320 FM
900641 DG T 385 952074 DG S 385
900691 DG T 385 FM 952094 DG S 385
900655 DG T 440 952075 DG S 440
900685 DG T 440 FM 952095 DG S 440 FM
900651 DG T 600 952076 DG S 600
900681 DG T 600 FM 952096 DG S 600 FM
900265 V NH1 3 900270 V NH1 280
900266 VA NH1 3 900271 VA NH1 280
900604 DG 75 952071 DG S 75
900603 DG 150 952072 DG S 150
900600 DG 275 952070 DG S 275
900620 DG 275 FM 952090 DG S 275 FM
900605 DG 320 952073 DG S 320
900602 DG 385 952074 DG S 385
900607 DG 440 952075 DG S 440
900601 DG 600 952076 DG S 600
900624 DG 75 FM 952091 DG S 75 FM
900623 DG 150 FM 952092 DG S 150 FM
900625 DG 320 FM 952093 DG S 320 FM
900622 DG 385 FM 952094 DG S 385 FM
900627 DG 440 FM 952095 DG S 440 FM
900621 DG 600 FM 952096 DG S 600 FM
901000 VAV 1000 950112
950102
DG 1000 FM
DG 1000
902375 VA NH00 280 3 IG FM -  
902376 VA NH00 280 4 IG FM -  
902385 VA NH00 280 3 IG -  
902386 VA NH00 280 4 IG -  
900133 DGP CT 255 952030
952035
DGP C S
DGP C S FM